Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CONTROL TM 5G1 18/5C
Article No.: 281805
Quick view ÖLFLEX® CONTROL TM 7G1.5 16/7C
Article No.: 281607
Quick view ÖLFLEX® CONTROL TM 25G1.5 16/25C
Article No.: 281625
Quick view ÖLFLEX® CONTROL TM 4G1.5 16/4C
Article No.: 281604
Quick view ÖLFLEX® CONTROL TM 5G1.5 16/5C
Article No.: 281605
Quick view ÖLFLEX® CONTROL TM 2X1.5 16/2C
Article No.: 281602
Quick view ÖLFLEX® CONTROL TM 7G2.5 14/7C
Article No.: 281407
Quick view ÖLFLEX® CONTROL TM 3G1.5 16/3C
Article No.: 281603
Quick view ÖLFLEX® CONTROL TM 4G4 12/4C
Article No.: 281204
Quick view ÖLFLEX® CONTROL TM 7G4 12/7C
Article No.: 281207
Quick view ÖLFLEX® CONTROL TM 4G2.5 14/4C
Article No.: 281404
Quick view
Quick view ÖLFLEX® CONTROL TM 5G2.5 14/5C
Article No.: 281405
Quick view ÖLFLEX® 191 CY 12G1,5
Article No.: 0011191
Quick view ÖLFLEX® CONTROL TM 5G4 12/5C
Article No.: 281205-