Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® 191 CY 4G2,5
Article No.: 0011195
Quick view ÖLFLEX® 191 CY 7G6,0
Article No.: 30010547
Quick view ÖLFLEX® 191 CY 18G2,5
Article No.: 30010543
Quick view ÖLFLEX® 191 CY 2X1,5
Article No.: 0011302
Quick view ÖLFLEX® 191 CY 2X1,0
Article No.: 0011202
Quick view ÖLFLEX® 191 CY 5G4,0
Article No.: 30010545
Quick view ÖLFLEX® 191 CY 4G4,0
Article No.: 30010544
Quick view ÖLFLEX® 191 CY 5G2,5
Article No.: 0011196
Quick view ÖLFLEX® 191 CY 7G0,75
Article No.: 0011234
Quick view ÖLFLEX® 191 CY 7G2,5
Article No.: 0011197
Quick view ÖLFLEX® 191 CY 3G2,5
Article No.: 0011194
Quick view ÖLFLEX® 191 CY 5G1,5
Article No.: 0011189
Quick view ÖLFLEX® 191 CY 25G1,5
Article No.: 0011193
Quick view ÖLFLEX® 191 CY 18G1,5
Article No.: 0011192
Quick view ÖLFLEX® 191 CY 7G1,5
Article No.: 0011190-