Your cart is empty
The RG (according to MIL-DTL 17 H) and RGB cables from LAPP can be used for high frequency data transmission. The coaxial cables are designed for fixed and limited flexible installation and can be used in enclosed rooms and outdoors at temperatures of up to -55°C to +250°C.
Not yet an online shop customer?
Register and secure yourself a range of benefits.
Receive up-to-date information about new products, our service offers and promotions.
© 2026 Lapp Malaysia Sdn Bhd. All rights reserved. Powered by Shopify