Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view H05VV5-F 12G1
Article No.: 0011021
Quick view H05VV5-F 3G1
Article No.: 0011018
Quick view H05VV5-F 18G1
Article No.: 0011022
Quick view H05VV5-F 7G1
Article No.: 0011020
Quick view H05VV5-F 5G1
Article No.: 0011019
Quick view H05VV5-F 5G0,75
Article No.: 0011010
Quick view H05VV5-F 25G0,75
Article No.: 0011014
Quick view H05VV5-F 34G0,75
Article No.: 0011015
Quick view H05VV5-F 3G0,75
Article No.: 0011009
Quick view H05VV5-F 12G0,75
Article No.: 0011012
Quick view H05VV5-F 18G0,75
Article No.: 0011013
Quick view H05VV5-F 7G0,75
Article No.: 0011011
Quick view H05VV5-F 18G0,5
Article No.: 0011004
Quick view H05VV5-F 34G0,5
Article No.: 0011006
Quick view H05VV5-F 25G0,5
Article No.: 0011005-