Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view H05VV5-F 5G0,5
Article No.: 0011001
Quick view H05VV5-F 12G0,5
Article No.: 0011003
Quick view H05VV5-F 7G0,5
Article No.: 0011002
Quick view H05VV5-F 3G0,5
Article No.: 0011000
Quick view H05VVC4V5-K 12G2,5
Article No.: 0035744
Quick view ÖLFLEX® CONTROL TM 18G1 18/18C
Article No.: 281818
Quick view H05VVC4V5-K 7G2,5
Article No.: 0035743
Quick view ÖLFLEX® CONTROL TM 12G1 18/12C
Article No.: 281812
Quick view H05VVC4V5-K 5G2,5
Article No.: 0035742
Quick view ÖLFLEX® CONTROL TM 12G1.5 16/12C
Article No.: 281612
Quick view ÖLFLEX® CONTROL TM 9G1.5 16/9C
Article No.: 281609
Quick view ÖLFLEX® CONTROL TM 4G1 18/4C
Article No.: 281804
Quick view ÖLFLEX® CONTROL TM 18G1.5 16/18C
Article No.: 281618
Quick view ÖLFLEX® CONTROL TM 7G1 18/7C
Article No.: 281807
Quick view ÖLFLEX® CONTROL TM 3G1 18/3C
Article No.: 281803-