Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CONTROL TM 3G4 12/3C
Article No.: 281203
Quick view ÖLFLEX® CONTROL TM 5G6 10/5C
Article No.: 281005
Quick view ÖLFLEX® CONTROL TM 4G16 6/4C
Article No.: 280604
Quick view ÖLFLEX® CONTROL TM 4G6 10/4C
Article No.: 281004
Quick view OLFLEX CONTROL TM 4G10 8/4C
Article No.: 280804
Quick view ÖLFLEX® CONTROL TM 8AWG/5C 1KV
Article No.: 280805
Quick view ÖLFLEX® 191 CY 4G70
Article No.: 3025946
Quick view ÖLFLEX® 191 CY 4G50
Article No.: 3026535
Quick view ÖLFLEX® 191 CY 4G10
Article No.: 3023131
Quick view ÖLFLEX® 191 CY 4G16
Article No.: 30010639
Quick view ÖLFLEX® 191 CY 4G6,0
Article No.: 30010548
Quick view ÖLFLEX® 191 CY 4G95
Article No.: 3025947
Quick view ÖLFLEX® 191 CY 5G6,0
Article No.: 3023130
Quick view ÖLFLEX® 191 CY 4G25
Article No.: 3023132
Quick view ÖLFLEX® 191 CY 4G35
Article No.: 30010928-