Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® TRAY II 5G10 8/5C
Article No.: 220805
Quick view ÖLFLEX® TRAY II 5G16 6/5C
Article No.: 220605
Quick view ÖLFLEX® CONTROL TM CY 12G1 18/12C
Article No.: 281812CY
Quick view ÖLFLEX® TRAY II 2/4C
Article No.: 220204
Quick view ÖLFLEX® TRAY II 4/4C
Article No.: 220404

Quick view ÖLFLEX® CONTROL TM CY 3G1 18/3C
Article No.: 281803CY
Quick view ÖLFLEX® CONTROL TM CY 25G1 18/25C
Article No.: 281825CY
Quick view ÖLFLEX® CONTROL TM CY 4G1 18/4C
Article No.: 281804CY
Quick view ÖLFLEX® CONTROL TM CY 7G1 18/7C
Article No.: 281807CY
Quick view ÖLFLEX® CONTROL TM CY 5G1 18/5C
Article No.: 281805CY
Quick view ÖLFLEX® CONTROL TM CY 12G1.5 16/12C
Article No.: 281612CY
Quick view ÖLFLEX® CONTROL TM CY 18G1.5 16/18C
Article No.: 281618CY
Quick view ÖLFLEX® CONTROL TM CY 4G1.5 16/4C
Article No.: 281604CY
Quick view ÖLFLEX® CONTROL TM CY 7G1.5 16/7C
Article No.: 281607CY
Quick view ÖLFLEX® CONTROL TM CY 5G1.5 16/5C
Article No.: 281605CY-