Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® 150 34G0,5
Article No.: 0015034
Quick view ÖLFLEX® 150 25G0,5
Article No.: 0015025
Quick view ÖLFLEX® 150 12G0,5
Article No.: 0015012
Quick view ÖLFLEX® 150 18G0,5
Article No.: 0015018
Quick view ÖLFLEX® 150 3G0,5
Article No.: 0015003
Quick view ÖLFLEX® 150 5G0,5
Article No.: 0015005
Quick view ÖLFLEX® 150 7G0,5
Article No.: 0015007
Quick view ÖLFLEX® 150 4G0,5
Article No.: 0015004
Quick view ÖLFLEX® 150 2X0,5
Article No.: 0015002
Quick view H05VV5-F 4G2,5
Article No.: 0011504
Quick view H05VV5-F 4G1,5
Article No.: 0011404
Quick view H05VV5-F 4G1
Article No.: 0011304
Quick view H05VV5-F 41G0,75
Article No.: 0011241
Quick view H05VV5-F 4G0,75
Article No.: 0011204
Quick view H05VV5-F 25G2,5
Article No.: 0011041-