Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® TRAY II 12G2.5 14/12C
Article No.: 221412
Quick view ÖLFLEX® TRAY II 4G1.5 16/4C
Article No.: 221604
Quick view ÖLFLEX® TRAY II 18G2.5 14/18C
Article No.: 221418
Quick view ÖLFLEX® TRAY II 7G6 10/7C
Article No.: 221007
Quick view ÖLFLEX® TRAY II 25G2.5 14/25C
Article No.: 221425
Quick view ÖLFLEX® TRAY II 7G1.5 16/7C
Article No.: 221607
Quick view ÖLFLEX® TRAY II 3G1.5 16/3C
Article No.: 221603
Quick view ÖLFLEX® TRAY II 4G2.5 14/4C
Article No.: 221404
Quick view ÖLFLEX® TRAY II 5G2.5 14/5C
Article No.: 221405
Quick view ÖLFLEX® TRAY II 5G6 10/5C
Article No.: 221005
Quick view ÖLFLEX® TRAY II 4G4 12/4C
Article No.: 221204
Quick view ÖLFLEX® TRAY II 3G2.5 14/3C
Article No.: 221403
Quick view ÖLFLEX® TRAY II 4G6 10/4C
Article No.: 221004
Quick view ÖLFLEX® TRAY II 5G4 12/5C
Article No.: 221205
Quick view ÖLFLEX® TRAY II 4G10 8/4C
Article No.: 220804-