Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® TRAY II CY 4G16 6/4C
Article No.: 2206040
Quick view ÖLFLEX® TRAY II CY 4/4C
Article No.: 2204040
Quick view ÖLFLEX® TRAY II 25G1 18/25C
Article No.: 221825
Quick view ÖLFLEX® TRAY II CY 2/4C
Article No.: 2202040
Quick view ÖLFLEX® TRAY II 3G1 18/3C
Article No.: 221803
Quick view ÖLFLEX® TRAY II 18G1 18/18C
Article No.: 221818
Quick view ÖLFLEX® TRAY II 5G1 18/5C
Article No.: 221805
Quick view ÖLFLEX® TRAY II 7G1 18/7C
Article No.: 221807
Quick view ÖLFLEX® TRAY II 12G1 18/12C
Article No.: 221812
Quick view ÖLFLEX® TRAY II 4G1 18/4C
Article No.: 221804
Quick view ÖLFLEX® TRAY II 25G1.5 16/25C
Article No.: 221625
Quick view ÖLFLEX® TRAY II 12G1.5 16/12C
Article No.: 221612
Quick view ÖLFLEX® TRAY II 41G1.5 16/41C
Article No.: 221641
Quick view ÖLFLEX® TRAY II 9G1.5 16/9C
Article No.: 221609
Quick view ÖLFLEX® TRAY II 18G1.5 16/18C
Article No.: 221618-