Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!

Quick view ÖLFLEX® CONTROL TM CY 3G1.5 16/3C
Article No.: 281603CY
Quick view ÖLFLEX® CONTROL TM CY 7G2.5 14/7C
Article No.: 281407CY
Quick view ÖLFLEX® CONTROL TM CY 4G2.5 14/4C
Article No.: 281404CY
Quick view ÖLFLEX® CONTROL TM CY 5G4 12/5C
Article No.: 281205CY
Quick view ÖLFLEX® CONTROL TM CY 4G10
Article No.: 280804CY
Quick view ÖLFLEX® CONTROL TM 25G1 18/25C
Article No.: 281825
Quick view ÖLFLEX® CONTROL TM CY 3G2.5 14/3C
Article No.: 281403CY
Quick view ÖLFLEX® CONTROL TM CY 4G4 12/4C
Article No.: 281204CY
Quick view ÖLFLEX® 150 4G0,75
Article No.: 0015104
Quick view ÖLFLEX® CONTROL TM CY 4G6 10/4C
Article No.: 281004CY
Quick view ÖLFLEX® CONTROL TM CY 5G2.5 14/5C
Article No.: 281405CY
Quick view ÖLFLEX® 150 3G0,75
Article No.: 0015103
Quick view ÖLFLEX® 150 5G0,75
Article No.: 0015105
Quick view ÖLFLEX® 150 2X0,75
Article No.: 0015102
Quick view ÖLFLEX® 150 41G0,5
Article No.: 0015041-