Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 115 CY 3G0,5
Article No.: 1136003
Quick view ÖLFLEX® CLASSIC 110 SY 2X1,5
Article No.: 1125902
Quick view ÖLFLEX® CLASSIC 110 SY 2X1
Article No.: 1125852
Quick view ÖLFLEX® CLASSIC 110 SY 2X0,75
Article No.: 1125802
Quick view ÖLFLEX® CLASSIC 110 SY 2X0,5
Article No.: 1125752
Quick view ÖLFLEX® CLASSIC 110 SY 5G16
Article No.: 1125625
Quick view ÖLFLEX® CLASSIC 110 SY 4G16
Article No.: 1125624
Quick view ÖLFLEX® CLASSIC 110 SY 7G10
Article No.: 1125617
Quick view ÖLFLEX® CLASSIC 110 SY 5G10
Article No.: 1125615
Quick view ÖLFLEX® CLASSIC 110 SY 4G10
Article No.: 1125614
Quick view ÖLFLEX® CLASSIC 110 SY 7G6
Article No.: 1125607
Quick view ÖLFLEX® CLASSIC 110 SY 4G6
Article No.: 1125604
Quick view ÖLFLEX® CLASSIC 110 SY 5G6
Article No.: 1125605
Quick view ÖLFLEX® CLASSIC 110 SY 7G4
Article No.: 1125507
Quick view ÖLFLEX® CLASSIC 110 SY 5G4
Article No.: 1125505-