Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 110 SY 4G4
Article No.: 1125504
Quick view ÖLFLEX® CLASSIC 110 SY 3G4
Article No.: 1125503
Quick view ÖLFLEX® CLASSIC 110 SY 18G2,5
Article No.: 1125418
Quick view ÖLFLEX® CLASSIC 110 SY 25G2,5
Article No.: 1125425
Quick view ÖLFLEX® CLASSIC 110 SY 12G2,5
Article No.: 1125412
Quick view ÖLFLEX® CLASSIC 110 LT 5G6
Article No.: 1120773
Quick view ÖLFLEX® CLASSIC 110 LT 4G6
Article No.: 1120772
Quick view ÖLFLEX® CLASSIC 110 LT 5G4
Article No.: 1120771
Quick view ÖLFLEX® CLASSIC 110 LT 4G4
Article No.: 1120770
Quick view ÖLFLEX® CLASSIC 110 LT 7G2,5
Article No.: 1120766
Quick view ÖLFLEX® CLASSIC 110 LT 5G2,5
Article No.: 1120765
Quick view ÖLFLEX® CLASSIC 110 LT 4G2,5
Article No.: 1120764
Quick view ÖLFLEX® CLASSIC 110 LT 3G2,5
Article No.: 1120763
Quick view ÖLFLEX® CLASSIC 110 LT 2X2,5
Article No.: 1120762
Quick view ÖLFLEX® CLASSIC 110 LT 25G1,5
Article No.: 1120761-