Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 110 SY 5G1,5
Article No.: 1125305
Quick view ÖLFLEX® CLASSIC 110 SY 7G1,5
Article No.: 1125307
Quick view ÖLFLEX® CLASSIC 110 SY 4G1,5
Article No.: 1125304
Quick view ÖLFLEX® CLASSIC 110 SY 3G1,5
Article No.: 1125303
Quick view ÖLFLEX® CLASSIC 110 SY 50G1
Article No.: 1125250
Quick view ÖLFLEX® CLASSIC 110 SY 41G1
Article No.: 1125241
Quick view ÖLFLEX® CLASSIC 110 SY 34G1
Article No.: 1125234
Quick view ÖLFLEX® CLASSIC 110 SY 25G1
Article No.: 1125225
Quick view ÖLFLEX® CLASSIC 110 SY 20G1
Article No.: 1125220
Quick view ÖLFLEX® CLASSIC 110 SY 18G1
Article No.: 1125218
Quick view ÖLFLEX® CLASSIC 110 SY 14G1
Article No.: 1125214
Quick view
Quick view ÖLFLEX® CLASSIC 110 SY 12G1
Article No.: 1125212
Quick view
Quick view ÖLFLEX® CLASSIC 115 CY 5G0,5
Article No.: 1136005-