Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 110 LT 18G1,5
Article No.: 1120760
Quick view ÖLFLEX® CLASSIC 110 LT 12G1,5
Article No.: 1120759
Quick view ÖLFLEX® CLASSIC 110 LT 7G1,5
Article No.: 1120758
Quick view ÖLFLEX® CLASSIC 110 LT 7X1,5
Article No.: 1120757
Quick view ÖLFLEX® CLASSIC 110 LT 5X1,5
Article No.: 1120755
Quick view ÖLFLEX® CLASSIC 110 LT 5G1,5
Article No.: 1120756
Quick view ÖLFLEX® CLASSIC 110 LT 4X1,5
Article No.: 1120753
Quick view ÖLFLEX® CLASSIC 110 LT 4G1,5
Article No.: 1120754
Quick view ÖLFLEX® CLASSIC 110 CY BK 0,6/1kV 7G1
Article No.: 1121274
Quick view ÖLFLEX® CLASSIC 110 CY BK 0,6/1kV 4G1
Article No.: 1121269
Quick view ÖLFLEX® CLASSIC 110 CY BK 0,6/1kV 2X1
Article No.: 1121266
Quick view ÖLFLEX® CLASSIC 110 CY BK 0,6/1kV 25G0,75
Article No.: 1121254
Quick view ÖLFLEX® CLASSIC 110 CY BK 0,6/1kV 5G1
Article No.: 1121271
Quick view ÖLFLEX® CLASSIC 110 CY BK 0,6/1kV 4X1
Article No.: 1121270
Quick view ÖLFLEX® CLASSIC 110 CY BK 0,6/1kV 3G1
Article No.: 1121267-