Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 110 SY 40G0,5
Article No.: 1125040
Quick view ÖLFLEX® CLASSIC 110 SY 30G0,5
Article No.: 1125030
Quick view ÖLFLEX® CLASSIC 110 SY 25G0,5
Article No.: 1125025
Quick view ÖLFLEX® CLASSIC 110 SY 21G0,5
Article No.: 1125021
Quick view ÖLFLEX® CLASSIC 110 SY 7G2,5
Article No.: 1125407
Quick view ÖLFLEX® CLASSIC 110 SY 5G2,5
Article No.: 1125405
Quick view ÖLFLEX® CLASSIC 110 SY 3G2,5
Article No.: 1125403
Quick view ÖLFLEX® CLASSIC 110 SY 4G2,5
Article No.: 1125404
Quick view ÖLFLEX® CLASSIC 110 SY 50G1,5
Article No.: 1125350
Quick view ÖLFLEX® CLASSIC 110 SY 32G1,5
Article No.: 1125332
Quick view ÖLFLEX® CLASSIC 110 SY 25G1,5
Article No.: 1125325
Quick view ÖLFLEX® CLASSIC 110 SY 18G1,5
Article No.: 1125318
Quick view ÖLFLEX® CLASSIC 110 SY 14G1,5
Article No.: 1125314
Quick view ÖLFLEX® CLASSIC 110 SY 12G1,5
Article No.: 1125312
Quick view ÖLFLEX® CLASSIC 110 SY 8G1,5
Article No.: 1125308-