Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® 191 CY 3G1,5
Article No.: 0011187
Quick view ÖLFLEX® 191 CY 4G1,5
Article No.: 0011188
Quick view ÖLFLEX® 191 CY 25G1,0
Article No.: 0011186
Quick view ÖLFLEX® 191 CY 18G1,0
Article No.: 0011185
Quick view ÖLFLEX® 191 12G0,75
Article No.: 0011224
Quick view ÖLFLEX® 191 CY 7G1
Article No.: 0011183
Quick view ÖLFLEX® 191 CY 12G1,0
Article No.: 0011184
Quick view ÖLFLEX® 191 CY 5G1,0
Article No.: 0011182
Quick view ÖLFLEX® 191 4G120
Article No.: 0011208
Quick view ÖLFLEX® 191 CY 3G1,0
Article No.: 0011180
Quick view ÖLFLEX® 191 CY 4G1
Article No.: 0011181
Quick view ÖLFLEX® 191 4G95
Article No.: 0011207
Quick view ÖLFLEX® 191 5G25
Article No.: 0011176
Quick view ÖLFLEX® 191 9G0,75
Article No.: 0011223
Quick view ÖLFLEX® 191 7G0,75
Article No.: 0011222-