Single cores
Single cores
In our single cores product group you will find harmonised and certified, halogen-free and screened single cores for optimum EMC protection. Single cores are not sheathed cables, but rather individual, insulated cores without any further sheathing. LAPP single cores are suitable for a wide range of applications such as wiring in control cabinets and the wiring of electrical assemblies and distribution panels.
What are single cores
Single core refers to just a singular core, i.e. a plastic-insulated conductor without an outer sheath. Single cores are considered important components for wiring electronic assemblies in machines, devices and control cabinets. Single cores are also known as core lines, installation wires, bell wires, hookup wires, control wires or wiring lines.
Incidentally: one-core cables, one-core lines, single-core lines or single-core cables are all sheathed and therefore do not count as single cores.
Quick view ÖLFLEX® WIRE MS 2.1 EMBOSS 1X6 OG
Article No.: 4160709K
Quick view ÖLFLEX® WIRE MS 2.1 1X6 OG
Article No.: 4160709
Quick view ÖLFLEX® WIRE MS 2.1 1X6 VT
Article No.: 4160707
Quick view ÖLFLEX® WIRE MS 2.1 EMBOSS 1X6 GY
Article No.: 4160706K
Quick view 
Quick view ÖLFLEX® WIRE MS 2.1 1X6 WHBU
Article No.: 4160744
Quick view ÖLFLEX® WIRE MS 2.1 1X6 BUWH
Article No.: 4160726
Quick view ÖLFLEX® WIRE MS 2.1 EMBOSS 1X6 DBU
Article No.: 4160714K
Quick view ÖLFLEX® WIRE MS 2.1 1X6 DBU
Article No.: 4160714
Quick view ÖLFLEX® WIRE MS 2.1 1X6 GN
Article No.: 4160711
Quick view ÖLFLEX® WIRE MS 2.1 1X10 GY
Article No.: 4160806
Quick view
Quick view ÖLFLEX® WIRE MS 2.1 1X10 RD
Article No.: 4160804
Quick view ÖLFLEX® WIRE MS 2.1 1X10 BN
Article No.: 4160803
Quick view ÖLFLEX® WIRE MS 2.1 1X10 BU
Article No.: 4160802-