Single cores
Single cores
In our single cores product group you will find harmonised and certified, halogen-free and screened single cores for optimum EMC protection. Single cores are not sheathed cables, but rather individual, insulated cores without any further sheathing. LAPP single cores are suitable for a wide range of applications such as wiring in control cabinets and the wiring of electrical assemblies and distribution panels.
What are single cores
Single core refers to just a singular core, i.e. a plastic-insulated conductor without an outer sheath. Single cores are considered important components for wiring electronic assemblies in machines, devices and control cabinets. Single cores are also known as core lines, installation wires, bell wires, hookup wires, control wires or wiring lines.
Incidentally: one-core cables, one-core lines, single-core lines or single-core cables are all sheathed and therefore do not count as single cores.
Quick view ÖLFLEX® WIRE MS 2.1 1X16 GY
Article No.: 4160906
Quick view ÖLFLEX® WIRE MS 2.1 1X16 WH
Article No.: 4160905
Quick view ÖLFLEX® WIRE MS 2.1 1X16 RD
Article No.: 4160904
Quick view ÖLFLEX® WIRE MS 2.1 1X16 BN
Article No.: 4160903
Quick view ÖLFLEX® WIRE MS 2.1 1X16 BU
Article No.: 4160902
Quick view
Quick view
Quick view ÖLFLEX® WIRE MS 2.1 1X10 WHBU
Article No.: 4160844
Quick view ÖLFLEX® WIRE MS 2.1 1X25 RD
Article No.: 4161004
Quick view ÖLFLEX® WIRE MS 2.1 1X25 BN
Article No.: 4161003
Quick view ÖLFLEX® WIRE MS 2.1 1X25 BU
Article No.: 4161002
Quick view
Quick view ÖLFLEX® WIRE MS 2.1 1X25 GNYE
Article No.: 4161000
Quick view ÖLFLEX® WIRE MS 2.1 1X16 DBU
Article No.: 4160914
Quick view ÖLFLEX® WIRE MS 2.1 1X6 YE
Article No.: 4160710-