Single cores
Single cores
In our single cores product group you will find harmonised and certified, halogen-free and screened single cores for optimum EMC protection. Single cores are not sheathed cables, but rather individual, insulated cores without any further sheathing. LAPP single cores are suitable for a wide range of applications such as wiring in control cabinets and the wiring of electrical assemblies and distribution panels.
What are single cores
Single core refers to just a singular core, i.e. a plastic-insulated conductor without an outer sheath. Single cores are considered important components for wiring electronic assemblies in machines, devices and control cabinets. Single cores are also known as core lines, installation wires, bell wires, hookup wires, control wires or wiring lines.
Incidentally: one-core cables, one-core lines, single-core lines or single-core cables are all sheathed and therefore do not count as single cores.
Quick view ÖLFLEX® WIRE MS 2.1 1X35 BK
Article No.: 4161101
Quick view ÖLFLEX® WIRE MS 2.1 1X35 GNYE
Article No.: 4161100
Quick view ÖLFLEX® WIRE MS 2.1 1X25 GN
Article No.: 4161011
Quick view ÖLFLEX® WIRE MS 2.1 1X25 YE
Article No.: 4161010
Quick view ÖLFLEX® WIRE MS 2.1 1X25 OG
Article No.: 4161009
Quick view ÖLFLEX® WIRE MS 2.1 1X25 GY
Article No.: 4161006
Quick view ÖLFLEX® WIRE MS 2.1 1X25 WH
Article No.: 4161005
Quick view ÖLFLEX® WIRE MS 2.1 1X10 BUWH
Article No.: 4160826
Quick view ÖLFLEX® WIRE MS 2.1 1X10 DBU
Article No.: 4160814
Quick view ÖLFLEX® WIRE MS 2.1 1X10 GN
Article No.: 4160811
Quick view ÖLFLEX® WIRE MS 2.1 1X10 YE
Article No.: 4160810
Quick view ÖLFLEX® WIRE MS 2.1 1X10 OG
Article No.: 4160809
Quick view ÖLFLEX® WIRE MS 2.1 1X16 GN
Article No.: 4160911
Quick view ÖLFLEX® WIRE MS 2.1 1X16 YE
Article No.: 4160910
Quick view ÖLFLEX® WIRE MS 2.1 1X16 OG
Article No.: 4160909-