Single cores
Single cores
In our single cores product group you will find harmonised and certified, halogen-free and screened single cores for optimum EMC protection. Single cores are not sheathed cables, but rather individual, insulated cores without any further sheathing. LAPP single cores are suitable for a wide range of applications such as wiring in control cabinets and the wiring of electrical assemblies and distribution panels.
What are single cores
Single core refers to just a singular core, i.e. a plastic-insulated conductor without an outer sheath. Single cores are considered important components for wiring electronic assemblies in machines, devices and control cabinets. Single cores are also known as core lines, installation wires, bell wires, hookup wires, control wires or wiring lines.
Incidentally: one-core cables, one-core lines, single-core lines or single-core cables are all sheathed and therefore do not count as single cores.
Quick view ÖLFLEX® WIRE MS 2.1 EMBOSS 1X6 GNYE
Article No.: 4160700K
Quick view
Quick view ÖLFLEX® WIRE MS 2.1 1X4 WHBU
Article No.: 4160644
Quick view ÖLFLEX® WIRE MS 2.1 1X4 YE
Article No.: 4160610
Quick view ÖLFLEX® WIRE MS 2.1 1X4 OG
Article No.: 4160609
Quick view
Quick view ÖLFLEX® WIRE MS 2.1 1X4 GY
Article No.: 4160606
Quick view ÖLFLEX® WIRE MS 2.1 1X4 WH
Article No.: 4160605
Quick view ÖLFLEX® WIRE MS 2.1 EMBOSS 1X4 RD
Article No.: 4160604K
Quick view ÖLFLEX® WIRE MS 2.1 1X4 RD
Article No.: 4160604
Quick view ÖLFLEX® WIRE MS 2.1 EMBOSS 1X4 BN
Article No.: 4160603K
Quick view
Quick view ÖLFLEX® WIRE MS 2.1 EMBOSS 1X4 BU
Article No.: 4160602K
Quick view ÖLFLEX® WIRE MS 2.1 1X4 BU
Article No.: 4160602
Quick view ÖLFLEX® WIRE MS 2.1 EMBOSS 1X4 BK
Article No.: 4160601K-