Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view
Quick view
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 14G1,5
Article No.: 1120322
Quick view
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 7G1,5
Article No.: 1120314
Quick view ÖLFLEX® CLASSIC 110 CY 18G1
Article No.: 1135218
Quick view ÖLFLEX® CLASSIC 110 CY 7G1
Article No.: 1135207
Quick view ÖLFLEX® CLASSIC 110 CY 16G1
Article No.: 1135216
Quick view ÖLFLEX® CLASSIC 110 CY 12G1
Article No.: 1135212
Quick view ÖLFLEX® CLASSIC 110 CY 4G1
Article No.: 1135204
Quick view ÖLFLEX® CLASSIC 110 CY 5G1
Article No.: 1135205
Quick view ÖLFLEX® CLASSIC 110 CY 3G1
Article No.: 1135203
Quick view ÖLFLEX® CLASSIC 110 CY 5G0,75
Article No.: 1135105
Quick view ÖLFLEX® CLASSIC 110 CY 41G0,75
Article No.: 1135141
Quick view ÖLFLEX® CLASSIC 110 CY 25G0,75
Article No.: 1135125-