Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 4G95
Article No.: 1120389
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 4G120
Article No.: 1120390
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 4G50
Article No.: 1120385
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 4G70
Article No.: 1120387
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 5G35
Article No.: 1120383
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 4G35
Article No.: 1120382
Quick view ÖLFLEX® CLASSIC 110 5G16 BK
Article No.: 1119923
Quick view ÖLFLEX® CLASSIC 110 4G16 BK
Article No.: 1119922
Quick view ÖLFLEX® CLASSIC 110 5G10 BK
Article No.: 1119921
Quick view ÖLFLEX® CLASSIC 110 4G6 BK
Article No.: 1119918
Quick view ÖLFLEX® CLASSIC 110 4G10 BK
Article No.: 1119920
Quick view ÖLFLEX® CLASSIC 110 5G6 BK
Article No.: 1119919
Quick view ÖLFLEX® CLASSIC 110 5G4 BK
Article No.: 1119917
Quick view ÖLFLEX® CLASSIC 110 4G4 BK
Article No.: 1119916
Quick view ÖLFLEX® CLASSIC 110 3G4 BK
Article No.: 1119915-