Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view
Quick view
Quick view ÖLFLEX® CLASSIC 110 CY 3G1,5
Article No.: 1135303
Quick view ÖLFLEX® CLASSIC 110 CY 50G1
Article No.: 1135250
Quick view ÖLFLEX® CLASSIC 110 CY 25G1
Article No.: 1135225
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 5G25
Article No.: 1120379
Quick view ÖLFLEX® CLASSIC 110 CY 41G1
Article No.: 1135241
Quick view ÖLFLEX® CLASSIC 110 CY 34G1
Article No.: 1135234
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 4G25
Article No.: 1120378
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 5G16
Article No.: 1120375
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 4G16
Article No.: 1120374
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 5G10
Article No.: 1120371
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 5G6
Article No.: 1120367
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 7G6
Article No.: 1120368
Quick view ÖLFLEX® CLASSIC 110 Black 0,6/1kV 4G10
Article No.: 1120370-