Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 115 CY 25G2,5
Article No.: 1136425
Quick view ÖLFLEX® CLASSIC 115 CY 18G2,5
Article No.: 1136418
Quick view ÖLFLEX® CLASSIC 115 CY 12G2,5
Article No.: 1136412
Quick view ÖLFLEX® CLASSIC 115 CY 7G2,5
Article No.: 1136407
Quick view ÖLFLEX® CLASSIC 115 CY 5G2,5
Article No.: 1136405
Quick view
Quick view
Quick view ÖLFLEX® CLASSIC 115 CY 34G1,5
Article No.: 1136334
Quick view ÖLFLEX® CLASSIC 115 CY 25G1,5
Article No.: 1136325
Quick view
Quick view ÖLFLEX® CLASSIC 115 CY 12G1,5
Article No.: 1136312
Quick view
Quick view ÖLFLEX® CLASSIC 110 SY 9G1
Article No.: 1125209
Quick view ÖLFLEX® CLASSIC 110 SY 8G1
Article No.: 1125208
Quick view ÖLFLEX® CLASSIC 110 SY 5G1
Article No.: 1125205-