Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 115 CY 5G25
Article No.: 1136635
Quick view ÖLFLEX® CLASSIC 115 CY 4G25
Article No.: 1136634
Quick view ÖLFLEX® CLASSIC 115 CY 5G1,5
Article No.: 1136305
Quick view
Quick view 
Quick view
Quick view ÖLFLEX® CLASSIC 115 CY 18G1
Article No.: 1136218
Quick view ÖLFLEX® CLASSIC 115 CY 5G16
Article No.: 1136625
Quick view ÖLFLEX® CLASSIC 115 CY 12G1
Article No.: 1136212
Quick view ÖLFLEX® CLASSIC 115 CY 7G1
Article No.: 1136207
Quick view
Quick view ÖLFLEX® CLASSIC 115 CY 4G1
Article No.: 1136204
Quick view ÖLFLEX® CLASSIC 115 CY 25G0,75
Article No.: 1136125
Quick view ÖLFLEX® CLASSIC 115 CY 3G1
Article No.: 1136203
Quick view ÖLFLEX® CLASSIC 115 CY 18G0,75
Article No.: 1136118-