Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view
Quick view ÖLFLEX® CLASSIC 115 CY 7G0,75
Article No.: 1136107
Quick view ÖLFLEX® CLASSIC 115 CY 5G0,75
Article No.: 1136105
Quick view ÖLFLEX® CLASSIC 115 CY 4G0,75
Article No.: 1136104
Quick view ÖLFLEX® CLASSIC 115 CY 18G0,5
Article No.: 1136018
Quick view ÖLFLEX® CLASSIC 115 CY 3G0,75
Article No.: 1136103
Quick view ÖLFLEX® CLASSIC 115 CY 25G0,5
Article No.: 1136025
Quick view ÖLFLEX® CLASSIC 115 CY 12G0,5
Article No.: 1136012
Quick view ÖLFLEX® CLASSIC 115 CY 4G16
Article No.: 1136624
Quick view ÖLFLEX® CLASSIC 115 CY 5G10
Article No.: 1136615
Quick view ÖLFLEX® CLASSIC 115 CY 4G10
Article No.: 1136614
Quick view ÖLFLEX® CLASSIC 115 CY 7G6
Article No.: 1136607
Quick view
Quick view ÖLFLEX® CLASSIC 115 CY 7G4
Article No.: 1136507
Quick view -