Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 100 450/750V 3G6
Article No.: 0010105
Quick view ÖLFLEX® CLASSIC 100 450/750V 7G4
Article No.: 0010103
Quick view ÖLFLEX® CLASSIC 100 450/750V 4G4
Article No.: 00101013
Quick view ÖLFLEX® CLASSIC 100 450/750V 2X4
Article No.: 0010100
Quick view ÖLFLEX® CLASSIC 100 450/750V 3X2,5
Article No.: 00100933
Quick view ÖLFLEX® CLASSIC 100 450/750V 8G2,5
Article No.: 0010092
Quick view ÖLFLEX® CLASSIC 100 450/750V 7G2,5
Article No.: 0010091
Quick view ÖLFLEX® CLASSIC 100 450/750V 5G2,5
Article No.: 00100893
Quick view ÖLFLEX® CLASSIC 100 300/500V 5X0,5
Article No.: 00101244
Quick view ÖLFLEX® CLASSIC 100 300/500V 25G1,5
Article No.: 0010076
Quick view ÖLFLEX® CLASSIC 100 300/500V 3X0,5
Article No.: 00101224
Quick view ÖLFLEX® CLASSIC 100 300/500V 4X0,5
Article No.: 00101234
Quick view ÖLFLEX® CLASSIC 100 300/500V 18G1,5
Article No.: 0010074
Quick view ÖLFLEX® CLASSIC 100 300/500V 14G1,5
Article No.: 0010072
Quick view ÖLFLEX® CLASSIC 100 300/500V 12G1,5
Article No.: 0010071-