Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 100 450/750V 4G70
Article No.: 00101203
Quick view ÖLFLEX® CLASSIC 100 450/750V 4G50
Article No.: 00101193
Quick view ÖLFLEX® CLASSIC 100 450/750V 5G35
Article No.: 00101183
Quick view ÖLFLEX® CLASSIC 100 450/750V 4G35
Article No.: 00101173
Quick view ÖLFLEX® CLASSIC 100 450/750V 5G25
Article No.: 00101163
Quick view ÖLFLEX® CLASSIC 100 450/750V 4G25
Article No.: 00101153
Quick view ÖLFLEX® CLASSIC 100 450/750V 5G16
Article No.: 00101133
Quick view ÖLFLEX® CLASSIC 100 450/750V 4G16
Article No.: 00101123
Quick view ÖLFLEX® CLASSIC 100 450/750V 7G10
Article No.: 0010111
Quick view ÖLFLEX® CLASSIC 100 450/750V 5G10
Article No.: 00101103
Quick view ÖLFLEX® CLASSIC 100 450/750V 7G6
Article No.: 0010108
Quick view ÖLFLEX® CLASSIC 100 450/750V 4G10
Article No.: 00101093
Quick view ÖLFLEX® CLASSIC 100 450/750V 5G6
Article No.: 00101073
Quick view ÖLFLEX® CLASSIC 100 450/750V 4G6
Article No.: 00101063
Quick view ÖLFLEX® CLASSIC 100 450/750V 5G4
Article No.: 00101023-