ÖLFLEX® CLASSIC 100 450/750V 2X4
Power and control cable; 2X4; U0/U: 450/750 V; PVC; Core identification: Colours; Flexible



ÖLFLEX® CLASSIC 100 450/750V 2X4
Power and control cable; 2X4; U0/U: 450/750 V; PVC; Core identification: Colours; Flexible
ÖLFLEX® CLASSIC 100 450/750V 2X4
RM25.38 MYR
/

ÖLFLEX® CLASSIC 100 450/750V 2X4
RM25.38 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
High electrical safety thanks to 4000 V test voltage
High-quality alternative to control cable types YSLY or YY
Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
Applications
For universal use for wiring of cross-plant control circuits and control circuits inside machines
For circuits that require a higher nominal voltage due to their installation
Also suitable as a flexible direct line or extension cable. , Cable design also suitable for torsion applications in wind turbines
For fixed installation and occasional flexing without tensile strain
Can be used in dry and damp rooms
Suitable for medium mechanical stress
The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Technical Attributes
General Information
| Brand | ÖLFLEX® |
| Product type | Power and control cable |
| Copper index | 76.800 kg/km |
| Copper index (lb) | 516.000 lb |
| Weight | 175 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 450/750 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 4.95 Ω/km |
| Inductance (800 Hz), approx. | 0.666 |
| Test voltage | 4 kV |
| Fixed installation nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Conductor/conductor operating capacitance (800Hz), approx. | 101 |
Product Design
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 10.4 mm |
| Conductor material | Bare copper |
| Nominal conductor cross-section (metric) | 4 mm² |
| Cable dimension | 2X4 |
| Shielded |
|
| Core identification | Colours |
| Shape of cable | Round |
| Outer sheath colour | grey |
| Stranding type | Layered stranding |
| Conductor colour code | VDE 0293-1, VDE 0293-308 |
| Number of cores | 2 |
| Core insulation basic material | Polyvinylchloride |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | PVC |
| With armouring |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Chemical resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 41.6 mm |
| PWIS-free |
|
| Application area | Flexible, Fixed installation, Torsion |
| max. conductor temperature, occasionally moved | -5 °C to 70 °C max. conductor temperature: |
| Oil-resistant |
|
| Minimum bending radius in mm, occasionally flexing | 156.0 mm |
| Minimum bending radius, stationary | 4 x outer diameter |
| Minimum bending radius, occasionally flexing | 15 x outer diameter |
| Temperature, fixed installation | -40 °C to 80 °C max. conductor temperature: |
| Flame retardance according to | IEC 60332-1-2 |
| Torsion | for +/- 150 °/m and min. 5 °C up to 5000 Torsion cycles, for +/- 150 °/m and min. -20 °C up to 2000 Torsion cycles |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| Flame retardance tested according to UN/ECE-R118 |
|
| CE marked |
|
| CPR fire class | Eca |
| VDE certified |
|
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® CLASSIC 100 450/750 V
| Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 0010086 | 2 | No | 2.5 | 8.9 | 127 kg/km | ||
| 0010087 | 3 | Yes | 2.5 | 9.6 | 161 kg/km | ||
| 0010091 | 7 | Yes | 2.5 | 13.1 | 321 kg/km | ||
| 0010092 | 8 | Yes | 2.5 | 15.8 | 385 kg/km | ||
| 0010100 | 2 | No | 4 | 10.4 | 175 kg/km | ||
| 0010103 | 7 | Yes | 4 | 15.2 | 471 kg/km | ||
| 0010105 | 3 | Yes | 6 | 12.6 | 318 kg/km | ||
| 0010108 | 7 | Yes | 6 | 17.3 | 651 kg/km | ||
| 0010111 | 7 | Yes | 10 | 21.7 | 1191 kg/km | ||
| 0010210 | 3 | Yes | 4 | 11.2 | 244 kg/km | ||
| 0010301 | 3 | Yes | 10 | 15.9 | 501 kg/km | ||
| 0010302 | 3 | Yes | 16 | 18.3 | 728 kg/km | ||
| 0010303 | 3 | Yes | 25 | 23 | 1170 kg/km | ||
| 0010304 | 3 | Yes | 35 | 25.6 | 1514 kg/km | ||
| 0010305 | 3 | Yes | 50 | 31 | 2250 kg/km | ||
| 0010306 | 3 | Yes | 70 | 35.3 | 2990 kg/km | ||
| 0010307 | 3 | Yes | 95 | 41.3 | 4030 kg/km | ||
| 0010308 | 3 | Yes | 120 | 47.6 | 5260 kg/km | ||
| 00100883 | 4 | Yes | 2.5 | 10.7 | 203 kg/km | ||
| 00100893 | 5 | Yes | 2.5 | 11.8 | 242 kg/km | ||
| 00100933 | 3 | No | 2.5 | 9.6 | 149 kg/km | ||
| 00101013 | 4 | Yes | 4 | 12.5 | 297 kg/km | ||
| 00101023 | 5 | Yes | 4 | 13.7 | 365 kg/km | ||
| 00101063 | 4 | Yes | 6 | 13.8 | 394 kg/km | ||
| 00101073 | 5 | Yes | 6 | 15.6 | 492 kg/km | ||
| 00101093 | 4 | Yes | 10 | 17.6 | 650 kg/km | ||
| 00101103 | 5 | Yes | 10 | 19.7 | 780 kg/km | ||
| 00101123 | 4 | Yes | 16 | 20.4 | 950 kg/km | ||
| 00101133 | 5 | Yes | 16 | 22.8 | 1150 kg/km | ||
| 00101153 | 4 | Yes | 25 | 25.4 | 1470 kg/km | ||
| 00101163 | 5 | Yes | 25 | 28.5 | 1840 kg/km | ||
| 00101173 | 4 | Yes | 35 | 28.5 | 1970 kg/km | ||
| 00101183 | 5 | Yes | 35 | 31.9 | 2460 kg/km | ||
| 00101193 | 4 | Yes | 50 | 34.5 | 2800 kg/km | ||
| 00101203 | 4 | Yes | 70 | 39.4 | 3860 kg/km | ||
| 00101213 | 4 | Yes | 95 | 45.8 | 5100 kg/km | ||
| 00103093 | 4 | Yes | 120 | 53.1 | 6720 kg/km | ||
| 00103113 | 4 | Yes | 150 | 57.4 | 7980 kg/km | ||
| 00103123 | 4 | Yes | 185 | 62.8 | 9540 kg/km | ||
| 00103133 | 5 | Yes | 50 | 38.6 | 3550 kg/km | ||
| 00103143 | 5 | Yes | 70 | 44.1 | 4800 kg/km | ||
| 00103153 | 5 | Yes | 95 | 51.6 | 6400 kg/km |





