Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 100 300/500V 5G1
Article No.: 00100444
Quick view ÖLFLEX® CLASSIC 100 300/500V 3G1
Article No.: 00100424
Quick view ÖLFLEX® CLASSIC 100 300/500V 2X1
Article No.: 00100414
Quick view ÖLFLEX® CLASSIC 100 300/500V 4G1
Article No.: 00100434
Quick view ÖLFLEX® CLASSIC 100 300/500V 40G0,75
Article No.: 0010036
Quick view ÖLFLEX® CLASSIC 100 300/500V 25G0,75
Article No.: 0010034
Quick view ÖLFLEX® CLASSIC 100 300/500V 21G0,75
Article No.: 0010033
Quick view ÖLFLEX® CLASSIC 100 300/500V 18G0,75
Article No.: 0010032
Quick view ÖLFLEX® CLASSIC 100 300/500V 15G0,75
Article No.: 0010031
Quick view ÖLFLEX® CLASSIC 100 300/500V 12G0,75
Article No.: 0010030
Quick view ÖLFLEX® CLASSIC 100 CY 300/500V 4G0,5
Article No.: 00350033
Quick view ÖLFLEX® CLASSIC 100 CY 300/500V 3G0,5
Article No.: 0035002
Quick view ÖLFLEX® CLASSIC 100 CY 300/500V 2X0,5
Article No.: 0035001
Quick view ÖLFLEX® CLASSIC 100 BK 0,6/1 kV 4G6
Article No.: 1120475
Quick view ÖLFLEX® CLASSIC 100 BK 0,6/1 kV 4G4
Article No.: 1120474-