Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 100 300/500V 4G25
Article No.: 1120821
Quick view ÖLFLEX® CLASSIC 100 300/500V 3G25
Article No.: 1120820
Quick view ÖLFLEX® CLASSIC 100 300/500V 5G16
Article No.: 1120819
Quick view ÖLFLEX® CLASSIC 100 300/500V 4G16
Article No.: 1120818
Quick view ÖLFLEX® CLASSIC 100 300/500V 5G10
Article No.: 1120816
Quick view ÖLFLEX® CLASSIC 100 300/500V 4G10
Article No.: 1120815
Quick view ÖLFLEX® CLASSIC 100 300/500V 3G10
Article No.: 1120814
Quick view ÖLFLEX® CLASSIC 100 300/500V 5G6
Article No.: 1120812
Quick view ÖLFLEX® CLASSIC 100 300/500V 4G6
Article No.: 1120811
Quick view ÖLFLEX® CLASSIC 100 300/500V 7G4
Article No.: 1120809
Quick view ÖLFLEX® CLASSIC 100 300/500V 5G4
Article No.: 1120808
Quick view ÖLFLEX® CLASSIC 100 300/500V 3G4
Article No.: 1120806
Quick view ÖLFLEX® CLASSIC 100 300/500V 4G4
Article No.: 1120807
Quick view ÖLFLEX® CLASSIC 100 300/500V 7G2,5
Article No.: 1120804
Quick view ÖLFLEX® CLASSIC 100 300/500V 4G2,5
Article No.: 1120802-