Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 100 SY 7G2,5
Article No.: 0016092
Quick view ÖLFLEX® CLASSIC 100 SY 5G2,5
Article No.: 00160903
Quick view ÖLFLEX® CLASSIC 100 SY 4G2,5
Article No.: 00160893
Quick view ÖLFLEX® CLASSIC 100 SY 3G2,5
Article No.: 0016088
Quick view ÖLFLEX® CLASSIC 100 SY 2X2,5
Article No.: 0016087
Quick view
Quick view ÖLFLEX® CLASSIC 100 450/750V 3G2,5
Article No.: 0010087
Quick view ÖLFLEX® CLASSIC 100 450/750V 2X2,5
Article No.: 0010086
Quick view ÖLFLEX® CLASSIC 100 300/500V 5G50
Article No.: 1120828
Quick view ÖLFLEX® CLASSIC 100 300/500V 4G50
Article No.: 1120827
Quick view ÖLFLEX® CLASSIC 100 300/500V 3G50
Article No.: 1120826
Quick view ÖLFLEX® CLASSIC 100 300/500V 5G35
Article No.: 1120825
Quick view ÖLFLEX® CLASSIC 100 300/500V 4G35
Article No.: 1120824
Quick view ÖLFLEX® CLASSIC 100 300/500V 3G35
Article No.: 1120823
Quick view ÖLFLEX® CLASSIC 100 300/500V 5G25
Article No.: 1120822-