Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 100 SY 4G50
Article No.: 00161203
Quick view ÖLFLEX® CLASSIC 100 SY 5G25
Article No.: 00161173
Quick view ÖLFLEX® CLASSIC 100 SY 4G35
Article No.: 00161183
Quick view ÖLFLEX® CLASSIC 100 SY 5G35
Article No.: 00161193
Quick view ÖLFLEX® CLASSIC 100 SY 4G25
Article No.: 00161163
Quick view ÖLFLEX® CLASSIC 100 SY 5G16
Article No.: 00161143
Quick view ÖLFLEX® CLASSIC 100 SY 4G16
Article No.: 00161133
Quick view ÖLFLEX® CLASSIC 100 SY 5G10
Article No.: 00161113
Quick view ÖLFLEX® CLASSIC 100 SY 4G10
Article No.: 00161103
Quick view ÖLFLEX® CLASSIC 100 SY 5G6
Article No.: 00161083
Quick view ÖLFLEX® CLASSIC 100 SY 4G6
Article No.: 00161073
Quick view ÖLFLEX® CLASSIC 100 SY 3G6
Article No.: 0016106
Quick view ÖLFLEX® CLASSIC 100 SY 5G4
Article No.: 00161033
Quick view ÖLFLEX® CLASSIC 100 SY 4G4
Article No.: 00161023
Quick view ÖLFLEX® CLASSIC 100 SY 2X4
Article No.: 0016101-