Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view SILVYN® SPLIT PP 20 / 19.2X25.3 BK 50M
Article No.: 61806645
Quick view SILVYN® SPLIT PP UV 11 / 11.0X16.1 BK 50M
Article No.: 61806120
Quick view SILVYN® SPLIT PP 37 / 31.0X41.4 BK 25M
Article No.: 61806665
Quick view SILVYN® SPLIT PP UV 14 / 12.5X18.5 BK 50M
Article No.: 61806130
Quick view SILVYN® SPLIT PP UV 10 / 8.4X13.4 BK 50M
Article No.: 61806110
Quick view SILVYN® SPLIT PP 23 / 23.4X30.8 BK 50M
Article No.: 61806655
Quick view SILVYN® SPLIT PP 45 / 42.7X54.0 BK 25M
Article No.: 61806675
Quick view SILVYN® SPLIT PP UV 7 / 6.3X10.0 BK 50M
Article No.: 61806100
Quick view SILVYN® SPLIT PP 14 / 12.5X18.5 BK 50M
Article No.: 61806635
Quick view SILVYN® SPLIT PP 10 / 8.4X13.4 BK 50M
Article No.: 61806625
Quick view SILVYN® SPLIT PP 100 / 87.5X102.5 BK 10M
Article No.: 61806622
Quick view
Quick view SILVYN® SPLIT PP 29 / 27.3X35.5 BK 25M
Article No.: 61806618
Quick view SILVYN® SPLIT PP 16 / 16.0X21.5 BK 50M
Article No.: 61806617
Quick view SILVYN® SPLIT PP 11 / 11.0X16.1 BK 50M
Article No.: 61806616-