Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.

Quick view FIPLOCK FPAF 23/22.0X28.4 BK 50M
Article No.: 61803912
Quick view FIPLOCK FPAF 48/46.7X53.8 BK 25M
Article No.: 61803915
Quick view FIPLOCK FPAF 29/28.3X34.5 BK 50M
Article No.: 61803913
Quick view FIPLOCK FPAF 10/9.6X12.8 BK 50M
Article No.: 61803909
Quick view FIPLOCK FPAF 17/16.1X21.1 BK 50M
Article No.: 61803911

Quick view FIPLOCK FPAF 12/12.0X15.7 BK 50M
Article No.: 61803910
Quick view FIPLOCK FPAF 7/6.2X10.0 BK 50M
Article No.: 61803908
Quick view SILVYN® SPLIT PP UV 100/87.5X102.5 BK 10M
Article No.: 61806210
Quick view SILVYN® SPLIT PP UV 45 / 42.7X54.0 BK 25M
Article No.: 61806190
Quick view SILVYN® SPLIT PP UV 70 / 66.0X79.5 BK 10M
Article No.: 61806200
Quick view SILVYN® SPLIT PP UV 37 / 31.0X41.4 BK 25M
Article No.: 61806180
Quick view SILVYN® SPLIT PP UV 23 / 23.4X30.8 BK 50M
Article No.: 61806160
Quick view SILVYN® SPLIT PP UV 29 / 27.3X35.5 BK 25M
Article No.: 61806170
Quick view SILVYN® SPLIT PP UV 20 / 19.2X25.3 BK 50M
Article No.: 61806150
Quick view SILVYN® SPLIT PP UV 16 / 16.0X21.5 BK 50M
Article No.: 61806140-