Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.

Quick view FIPSPLIT 2PAF 45 / 43.1X54.2 BK 25M
Article No.: 61803951
Quick view SILVYN® SPLIT PP 7 / 6.3X10.0 BK 50M
Article No.: 61806615
Quick view FIPSPLIT 2PAF 37 / 32.5X43.2 BK 25M
Article No.: 61803950
Quick view FIPSPLIT 2PAF 23 / 23.9X31.3 BK 50M
Article No.: 61803948
Quick view FIPSPLIT 2PAF 29 / 27.3X35.5 BK 25M
Article No.: 61803949

Quick view FIPSPLIT 2PAF 20 / 20.2X25.7 BK 50M
Article No.: 61803947
Quick view FIPSPLIT 2PAF 16 / 16.0X21.5 BK 50M
Article No.: 61803946
Quick view FIPSPLIT 2PAF 11 / 11.0X16.1 BK 50M
Article No.: 61803944
Quick view FIPSPLIT 2PAF 14 / 13.2X18.7 BK 50M
Article No.: 61803945
Quick view FIPSPLIT 2PAF 10 / 8.8X13.5 BK 50M
Article No.: 61803943
Quick view FIPSPLIT 2PAF 7 / 6.3X10.0 BK 50M
Article No.: 61803942
Quick view SILVYN® SPLIT PA6 70 / 66.5X79.8 BK 10M
Article No.: 61806671
Quick view SILVYN® SPLIT PA6 100 / 88.0X103.5 BK 10M
Article No.: 61806672
Quick view SILVYN® SPLIT PA6 45 / 43.0X54.2 BK 25M
Article No.: 61806670
Quick view SILVYN® SPLIT PA6 29 / 27.3X36.0 BK 25M
Article No.: 61806651-