Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view SILVYN® SPLIT PA6 37 / 32.5X41.9 BK 25M
Article No.: 61806660
Quick view SILVYN® SPLIT PA6 23 / 23.9X31.3 BK 50M
Article No.: 61806650
Quick view SILVYN® SPLIT PA6 16 / 16.0X21.5 BK 50M
Article No.: 61806641
Quick view SILVYN® SPLIT PA6 20 / 20.2X25.7 BK 50M
Article No.: 61806640
Quick view SILVYN® SPLIT PA6 11 / 11.0X16.1 BK 50M
Article No.: 61806631

Quick view SILVYN® HCC 40 / 30.2X40.0 BK
Article No.: 61794020
Quick view SILVYN® HCC 32 / 24.3X32.0 BK
Article No.: 61794010
Quick view SILVYN® HCC 25 / 19.1X25.0 BK
Article No.: 61794000
Quick view SILVYN® HCC 16 / 11.8X16.0 BK
Article No.: 61793980
Quick view SILVYN® HCC 20 / 14.8X20.0 BK
Article No.: 61793990
Quick view SILVYN® HCC 12 / 9.8X13.0 BK
Article No.: 61793970
Quick view SILVYN® FPAS PA6 18 / 14.2X18.5 BK 50M
Article No.: 61754275
Quick view SILVYN® FPAS PA6 67 / 56.3X67.2 BK 10M
Article No.: 61754305
Quick view SILVYN® FPAS PA6 67 / 56.3X67.2 GY 10M
Article No.: 61754300
Quick view SILVYN® FPAS PA6 54 / 47.2X54.5 BK 25M
Article No.: 61754075-