ÖLFLEX® WIRE MS 2.1 EMBOSS 1X6 GNYE
Single core; 1X6; green/yellow; Large cardboard box; U0/U: 450/750 V; PVC; HAR-certified; UL listed; Fixed installation


ÖLFLEX® WIRE MS 2.1 EMBOSS 1X6 GNYE
Single core; 1X6; green/yellow; Large cardboard box; U0/U: 450/750 V; PVC; HAR-certified; UL listed; Fixed installation
ÖLFLEX® WIRE MS 2.1 EMBOSS 1X6 GNYE
RM13.93 MYR
/

ÖLFLEX® WIRE MS 2.1 EMBOSS 1X6 GNYE
RM13.93 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Manufactured according to harmonised European type H07V-K, with ◁HAR▷ testing mark for proven reliability and quality (not applicable for dimensions 0.5 / 0.75 / 1.0 / 16 mm², for single colours green and yellow and for double colours (except green/yellow))
UL certification according to technical data enables the product to be used on the North American market
Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings
Compact design for easy processing
Versatile use in various applications and environments
Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
Different core insulation colours available
Available as ring or in large, disposable cardboard boxes. Large cardboard boxes are available depending on the colour and cross-section and generally only up to 6 mm² conductor cross-section.
Applications
For wiring circuits inside machines
Suitable for wiring inside control cabinets
Suitable for use in AC and DC charging infrastructures for electromobility
For fixed and protected installation
Can be used in dry and damp rooms
Suitable for use at temperatures up to -40°C.
Technical Attributes
General Information
| Length per PU | 400 |
| Single core packaging type | Large cardboard box |
| Brand | ÖLFLEX® |
| Product type | Single core |
| Copper index | 57.600 kg/km |
| Copper index (lb) | 387.050 lb |
| Weight | 63 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 450/750 V AC rms according to IEC |
| Max. conductor resistance at 20°C | 3.39 Ω/km |
| Test voltage | 2.5 kV |
| Rated voltage | 600 V AC rms according to UL MTW, 600 V AC rms according to CSA TEW, 600 V AC rms according to UL AWM |
Product Design
| Single core colour | green/yellow |
| Conductor design | IEC 60228 class 5: fine-wire |
| Nominal outer diameter | 4.8 mm |
| Conductor material | Tin-plated copper |
| Harmonised design | H07V-K |
| Nominal conductor cross-section (metric) | 6 mm² |
| Cable dimension | 1X6 |
| Shape of cable | Round |
| Leading conductor cross-section | mm² |
| Number of cores | 1 |
| Nominal conductor cross-section (AWG) | 10 AWG |
| Core insulation basic material | Polyvinylchloride |
| Single core identification | Strips, two-coloured |
| Core insulation basic material, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| PWIS-free according to | VDMA 24364-B2-L |
| Ozone resistant |
|
| UV-resistant |
|
| Minimum bending radius in mm, fixed installation | 19.2 mm |
| PWIS-free |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Minimum bending radius with careful bending | 2 x outer diameter |
| weather resistant |
|
| Minimum bending radius, stationary | 4 x outer diameter |
| Temperature, fixed installation | -40 °C to 70 °C max. conductor temperature: according to EN, to 105 °C max. conductor temperature: according to UL AWM, to 105 °C max. conductor temperature: according to CSA TEW, to 90 °C max. conductor temperature: according to UL MTW |
| Flame retardance according to | IEC 60332-1-2, UL VW-1, CSA FT1 |
| Halogenfree |
|
Certifications and Standards
| cUR recognized |
|
| CSA certified |
|
| Product standard DIN / EN | EN 50525-2-31 |
| UL AWM certification | 1015 according to UL 758 (e-file number: E63634) |
| HAR-certified |
|
| UL certification | UL MTW according to UL 1063 (e-file number: E198296) |
| cUL listed |
|
| Flame retardance tested according to UN/ECE-R118 |
|
| UL listed |
|
| CE marked |
|
| CPR fire class | Eca |
| UL recognized |
|
| VDE certified |
|
| CSA certification | TEW according to CSA C22.2 No. 127 |
| EAC certification number | ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.АЮ64.В.00142/20 |
| EAC-certified |
|
Documentation
Downloads
Further Links
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® WIRE MS 2.1
| Article number | Conductor cross-section (mm2) | Single core colour | Single core packaging type | Imp length per pu | Length per PU | Imp outer dia cable sheath nom | Nominal outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|---|---|
| 4160100 | 0.5 | green/yellow | Ring | 100 | 2.5 | 10 kg/km | |||
| 4160101 | 0.5 | black | Ring | 100 | 2.5 | 10 kg/km | |||
| 4160101K | 0.5 | black | Large cardboard box | 3000 | 2.5 | 10 kg/km | |||
| 4160102 | 0.5 | blue | Ring | 100 | 2.5 | 11 kg/km | |||
| 4160102K | 0.5 | blue | Large cardboard box | 3000 | 2.5 | 10 kg/km | |||
| 4160103 | 0.5 | brown | Ring | 100 | 2.5 | 11 kg/km | |||
| 4160103K | 0.5 | brown | Large cardboard box | 3000 | 2.5 | 10 kg/km | |||
| 4160104 | 0.5 | red | Ring | 100 | 2.5 | 10 kg/km | |||
| 4160104K | 0.5 | red | Large cardboard box | 3000 | 2.5 | 10 kg/km | |||
| 4160105 | 0.5 | white | Ring | 100 | 2.5 | 11 kg/km | |||
| 4160105K | 0.5 | white | Large cardboard box | 3000 | 2.5 | 10 kg/km | |||
| 4160106 | 0.5 | grey | Ring | 100 | 2.5 | 11 kg/km | |||
| 4160106K | 0.5 | grey | Large cardboard box | 3000 | 2.5 | 10 kg/km | |||
| 4160107 | 0.5 | violet | Ring | 100 | 2.5 | 10 kg/km | |||
| 4160107K | 0.5 | violet | Large cardboard box | 3000 | 2.5 | 10 kg/km | |||
| 4160108 | 0.5 | pink | Ring | 100 | 2.5 | 10 kg/km | |||
| 4160109 | 0.5 | orange | Ring | 100 | 2.5 | 10 kg/km | |||
| 4160109K | 0.5 | orange | Large cardboard box | 3000 | 2.5 | 10 kg/km | |||
| 4160110 | 0.5 | yellow | Ring | 100 | 2.5 | 10 kg/km | |||
| 4160111 | 0.5 | green | Ring | 100 | 2.5 | 10 kg/km | |||
| 4160114 | 0.5 | dark blue | Ring | 100 | 2.5 | 11 kg/km | |||
| 4160114K | 0.5 | dark blue | Large cardboard box | 3000 | 2.5 | 10 kg/km | |||
| 4160126 | 0.5 | blue/white | Ring | 100 | 2.5 | 10 kg/km | |||
| 4160144 | 0.5 | white/blue | Ring | 100 | 2.5 | 10 kg/km | |||
| 4160144K | 0.5 | white/blue | Large cardboard box | 3000 | 2.5 | 10 kg/km | |||
| 4160200 | 0.75 | green/yellow | Ring | 100 | 2.7 | 14 kg/km | |||
| 4160200K | 0.75 | green/yellow | Large cardboard box | 2500 | 2.7 | 12 kg/km | |||
| 4160201 | 0.75 | black | Ring | 100 | 2.7 | 14 kg/km | |||
| 4160201K | 0.75 | black | Large cardboard box | 2500 | 2.7 | 12 kg/km | |||
| 4160202 | 0.75 | blue | Ring | 100 | 2.7 | 14 kg/km | |||
| 4160202K | 0.75 | blue | Large cardboard box | 2500 | 2.7 | 12 kg/km | |||
| 4160203 | 0.75 | brown | Ring | 100 | 2.7 | 14 kg/km | |||
| 4160203K | 0.75 | brown | Large cardboard box | 2500 | 2.7 | 12 kg/km | |||
| 4160204 | 0.75 | red | Ring | 100 | 2.7 | 14 kg/km | |||
| 4160205 | 0.75 | white | Ring | 100 | 2.7 | 14 kg/km | |||
| 4160205K | 0.75 | white | Large cardboard box | 2500 | 2.7 | 12 kg/km | |||
| 4160206 | 0.75 | grey | Ring | 100 | 2.7 | 14 kg/km | |||
| 4160206K | 0.75 | grey | Large cardboard box | 2500 | 2.7 | 12 kg/km | |||
| 4160207 | 0.75 | violet | Ring | 100 | 2.7 | 14 kg/km | |||
| 4160207K | 0.75 | violet | Large cardboard box | 2500 | 2.7 | 12 kg/km | |||
| 4160208 | 0.75 | pink | Ring | 100 | 2.7 | 14 kg/km | |||
| 4160209 | 0.75 | orange | Ring | 100 | 2.7 | 14 kg/km | |||
| 4160209K | 0.75 | orange | Large cardboard box | 2500 | 2.7 | 12 kg/km | |||
| 4160210 | 0.75 | yellow | Ring | 100 | 2.7 | 14 kg/km | |||
| 4160211 | 0.75 | green | Ring | 100 | 2.7 | 14 kg/km | |||
| 4160214 | 0.75 | dark blue | Ring | 100 | 2.7 | 14 kg/km | |||
| 4160214K | 0.75 | dark blue | Large cardboard box | 2500 | 2.7 | 12 kg/km | |||
| 4160226 | 0.75 | blue/white | Ring | 100 | 2.7 | 14 kg/km | |||
| 4160226K | 0.75 | blue/white | Large cardboard box | 2500 | 2.7 | 12 kg/km | |||
| 4160244 | 0.75 | white/blue | Ring | 100 | 2.7 | 14 kg/km | |||
| 4160244K | 0.75 | white/blue | Large cardboard box | 2500 | 2.7 | 12 kg/km | |||
| 4160300 | 1 | green/yellow | Ring | 100 | 2.9 | 17 kg/km | |||
| 4160300K | 1 | green/yellow | Large cardboard box | 2000 | 2.9 | 16 kg/km | |||
| 4160301 | 1 | black | Ring | 100 | 2.9 | 16 kg/km | |||
| 4160301K | 1 | black | Large cardboard box | 2000 | 2.9 | 16 kg/km | |||
| 4160302 | 1 | blue | Ring | 100 | 2.9 | 16 kg/km | |||
| 4160302K | 1 | blue | Large cardboard box | 2000 | 2.9 | 16 kg/km | |||
| 4160303 | 1 | brown | Ring | 100 | 2.9 | 16 kg/km | |||
| 4160303K | 1 | brown | Large cardboard box | 2000 | 2.9 | 16 kg/km | |||
| 4160304 | 1 | red | Ring | 100 | 2.9 | 16 kg/km | |||
| 4160304K | 1 | red | Large cardboard box | 2000 | 2.9 | 16 kg/km | |||
| 4160305 | 1 | white | Ring | 100 | 2.9 | 16 kg/km | |||
| 4160305K | 1 | white | Large cardboard box | 2000 | 2.9 | 16 kg/km | |||
| 4160306 | 1 | grey | Ring | 100 | 2.9 | 16 kg/km | |||
| 4160306K | 1 | grey | Large cardboard box | 2000 | 2.9 | 16 kg/km | |||
| 4160307 | 1 | violet | Ring | 100 | 2.9 | 16 kg/km | |||
| 4160308 | 1 | pink | Ring | 100 | 2.9 | 16 kg/km | |||
| 4160309 | 1 | orange | Ring | 100 | 2.9 | 16 kg/km | |||
| 4160309K | 1 | orange | Large cardboard box | 2000 | 2.9 | 16 kg/km | |||
| 4160310 | 1 | yellow | Ring | 100 | 2.9 | 17 kg/km | |||
| 4160310K | 1 | yellow | Large cardboard box | 2000 | 2.9 | 16 kg/km | |||
| 4160311 | 1 | green | Ring | 100 | 2.9 | 16 kg/km | |||
| 4160314 | 1 | dark blue | Ring | 100 | 2.9 | 16 kg/km | |||
| 4160314K | 1 | dark blue | Large cardboard box | 2000 | 2.9 | 16 kg/km | |||
| 4160326 | 1 | blue/white | Ring | 100 | 2.9 | 16 kg/km | |||
| 4160326K | 1 | blue/white | Large cardboard box | 2000 | 2.9 | 16 kg/km | |||
| 4160344 | 1 | white/blue | Ring | 100 | 2.9 | 16 kg/km | |||
| 4160344K | 1 | white/blue | Large cardboard box | 2000 | 2.9 | 16 kg/km | |||
| 4160400 | 1.5 | green/yellow | Ring | 100 | 3.1 | 20 kg/km | |||
| 4160400K | 1.5 | green/yellow | Large cardboard box | 1500 | 3.1 | 20 kg/km | |||
| 4160401 | 1.5 | black | Ring | 100 | 3.1 | 22 kg/km | |||
| 4160401K | 1.5 | black | Large cardboard box | 1500 | 3.1 | 20 kg/km | |||
| 4160402 | 1.5 | blue | Ring | 100 | 3.1 | 22 kg/km | |||
| 4160402K | 1.5 | blue | Large cardboard box | 1500 | 3.1 | 20 kg/km | |||
| 4160403 | 1.5 | brown | Ring | 100 | 3.1 | 20 kg/km | |||
| 4160403K | 1.5 | brown | Large cardboard box | 1500 | 3.1 | 20 kg/km | |||
| 4160404 | 1.5 | red | Ring | 100 | 3.1 | 20 kg/km | |||
| 4160404K | 1.5 | red | Large cardboard box | 1500 | 3.1 | 20 kg/km | |||
| 4160405 | 1.5 | white | Ring | 100 | 3.1 | 22 kg/km | |||
| 4160405K | 1.5 | white | Large cardboard box | 1500 | 3.1 | 20 kg/km | |||
| 4160406 | 1.5 | grey | Ring | 100 | 3.1 | 20 kg/km | |||
| 4160406K | 1.5 | grey | Large cardboard box | 1500 | 3.1 | 20 kg/km | |||
| 4160407 | 1.5 | violet | Ring | 100 | 3.1 | 20 kg/km | |||
| 4160408 | 1.5 | pink | Ring | 100 | 3.1 | 20 kg/km | |||
| 4160409 | 1.5 | orange | Ring | 100 | 3.1 | 20 kg/km | |||
| 4160409K | 1.5 | orange | Large cardboard box | 1500 | 3.1 | 20 kg/km | |||
| 4160410 | 1.5 | yellow | Ring | 100 | 3.1 | 20 kg/km | |||
| 4160410K | 1.5 | yellow | Large cardboard box | 1500 | 3.1 | 20 kg/km | |||
| 4160411 | 1.5 | green | Ring | 100 | 3.1 | 20 kg/km | |||
| 4160414 | 1.5 | dark blue | Ring | 100 | 3.1 | 22 kg/km | |||
| 4160414K | 1.5 | dark blue | Large cardboard box | 1500 | 3.1 | 20 kg/km | |||
| 4160426 | 1.5 | blue/white | Ring | 100 | 3.1 | 22 kg/km | |||
| 4160426K | 1.5 | blue/white | Large cardboard box | 1500 | 3.1 | 20 kg/km | |||
| 4160444 | 1.5 | white/blue | Ring | 100 | 3.1 | 20 kg/km | |||
| 4160444K | 1.5 | white/blue | Large cardboard box | 1500 | 3.1 | 20 kg/km | |||
| 4160457 | 1.5 | white/yellow | Ring | 100 | 3.1 | 20 kg/km | |||
| 4160500 | 2.5 | green/yellow | Ring | 100 | 3.7 | 31 kg/km | |||
| 4160500K | 2.5 | green/yellow | Large cardboard box | 900 | 3.7 | 32 kg/km | |||
| 4160501 | 2.5 | black | Ring | 100 | 3.7 | 37 kg/km | |||
| 4160501K | 2.5 | black | Large cardboard box | 900 | 3.7 | 32 kg/km | |||
| 4160502 | 2.5 | blue | Ring | 100 | 3.7 | 31 kg/km | |||
| 4160502K | 2.5 | blue | Large cardboard box | 900 | 3.7 | 32 kg/km | |||
| 4160503 | 2.5 | brown | Ring | 100 | 3.7 | 37 kg/km | |||
| 4160503K | 2.5 | brown | Large cardboard box | 900 | 3.7 | 37 kg/km | |||
| 4160504 | 2.5 | red | Ring | 100 | 3.7 | 31 kg/km | |||
| 4160504K | 2.5 | red | Large cardboard box | 900 | 3.7 | 37 kg/km | |||
| 4160505 | 2.5 | white | Ring | 100 | 3.7 | 37 kg/km | |||
| 4160505K | 2.5 | white | Large cardboard box | 900 | 3.7 | 31 kg/km | |||
| 4160506 | 2.5 | grey | Ring | 100 | 3.7 | 37 kg/km | |||
| 4160506K | 2.5 | grey | Large cardboard box | 900 | 3.7 | 37 kg/km | |||
| 4160507 | 2.5 | violet | Ring | 100 | 3.7 | 37 kg/km | |||
| 4160509 | 2.5 | orange | Ring | 100 | 3.7 | 37 kg/km | |||
| 4160509K | 2.5 | orange | Large cardboard box | 900 | 3.7 | 37 kg/km | |||
| 4160510 | 2.5 | yellow | Ring | 100 | 3.7 | 37 kg/km | |||
| 4160510K | 2.5 | yellow | Large cardboard box | 900 | 3.7 | 37 kg/km | |||
| 4160511 | 2.5 | green | Ring | 100 | 3.7 | 31 kg/km | |||
| 4160514 | 2.5 | dark blue | Ring | 100 | 3.7 | 31 kg/km | |||
| 4160514K | 2.5 | dark blue | Large cardboard box | 900 | 3.7 | 37 kg/km | |||
| 4160526 | 2.5 | blue/white | Ring | 100 | 3.7 | 37 kg/km | |||
| 4160544 | 2.5 | white/blue | Ring | 100 | 3.7 | 31 kg/km | |||
| 4160544K | 2.5 | white/blue | Large cardboard box | 900 | 3.7 | 37 kg/km | |||
| 4160600 | 4 | green/yellow | Ring | 100 | 4.3 | 49 kg/km | |||
| 4160600K | 4 | green/yellow | Large cardboard box | 600 | 4.3 | 45 kg/km | |||
| 4160601 | 4 | black | Ring | 100 | 4.3 | 49 kg/km | |||
| 4160601K | 4 | black | Large cardboard box | 600 | 4.3 | 45 kg/km | |||
| 4160602 | 4 | blue | Ring | 100 | 4.3 | 45 kg/km | |||
| 4160602K | 4 | blue | Large cardboard box | 600 | 4.3 | 45 kg/km | |||
| 4160603 | 4 | brown | Ring | 100 | 4.3 | 49 kg/km | |||
| 4160603K | 4 | brown | Large cardboard box | 600 | 4.3 | 44 kg/km | |||
| 4160604 | 4 | red | Ring | 100 | 4.3 | 49 kg/km | |||
| 4160604K | 4 | red | Large cardboard box | 600 | 4.3 | 44 kg/km | |||
| 4160605 | 4 | white | Ring | 100 | 4.3 | 49 kg/km | |||
| 4160606 | 4 | grey | Ring | 100 | 4.3 | 49 kg/km | |||
| 4160607 | 4 | violet | Ring | 100 | 4.3 | 49 kg/km | |||
| 4160609 | 4 | orange | Ring | 100 | 4.3 | 49 kg/km | |||
| 4160609K | 4 | orange | Large cardboard box | 600 | 4.3 | 44 kg/km | |||
| 4160610 | 4 | yellow | Ring | 100 | 4.3 | 44 kg/km | |||
| 4160610K | 4 | yellow | Large cardboard box | 600 | 4.3 | 44 kg/km | |||
| 4160611 | 4 | green | Ring | 100 | 4.3 | 44 kg/km | |||
| 4160614 | 4 | dark blue | Ring | 100 | 4.3 | 49 kg/km | |||
| 4160614K | 4 | dark blue | Large cardboard box | 600 | 4.3 | 44 kg/km | |||
| 4160626 | 4 | blue/white | Ring | 100 | 4.3 | 45 kg/km | |||
| 4160644 | 4 | white/blue | Ring | 100 | 4.3 | 45 kg/km | |||
| 4160700 | 6 | green/yellow | Ring | 100 | 4.8 | 68 kg/km | |||
| 4160700K | 6 | green/yellow | Large cardboard box | 400 | 4.8 | 63 kg/km | |||
| 4160701 | 6 | black | Ring | 100 | 4.8 | 67 kg/km | |||
| 4160701K | 6 | black | Large cardboard box | 400 | 4.8 | 63 kg/km | |||
| 4160702 | 6 | blue | Ring | 100 | 4.8 | 68 kg/km | |||
| 4160702K | 6 | blue | Large cardboard box | 400 | 4.8 | 63 kg/km | |||
| 4160703 | 6 | brown | Ring | 100 | 4.8 | 63 kg/km | |||
| 4160704 | 6 | red | Ring | 100 | 4.8 | 68 kg/km | |||
| 4160704K | 6 | red | Large cardboard box | 400 | 4.8 | 63 kg/km | |||
| 4160705 | 6 | white | Ring | 100 | 4.8 | 63 kg/km | |||
| 4160706 | 6 | grey | Ring | 100 | 4.8 | 63 kg/km | |||
| 4160706K | 6 | grey | Large cardboard box | 400 | 4.8 | 63 kg/km | |||
| 4160707 | 6 | violet | Ring | 100 | 4.8 | 63 kg/km | |||
| 4160709 | 6 | orange | Ring | 100 | 4.8 | 67 kg/km | |||
| 4160709K | 6 | orange | Large cardboard box | 400 | 4.8 | 63 kg/km | |||
| 4160710 | 6 | yellow | Ring | 100 | 4.8 | 63 kg/km | |||
| 4160711 | 6 | green | Ring | 100 | 4.8 | 63 kg/km | |||
| 4160714 | 6 | dark blue | Ring | 100 | 4.8 | 63 kg/km | |||
| 4160714K | 6 | dark blue | Large cardboard box | 400 | 4.8 | 63 kg/km | |||
| 4160726 | 6 | blue/white | Ring | 100 | 4.8 | 63 kg/km | |||
| 4160744 | 6 | white/blue | Ring | 100 | 4.8 | 63 kg/km | |||
| 4160800 | 10 | green/yellow | Ring | 100 | 6.5 | 116 kg/km | |||
| 4160801 | 10 | black | Ring | 100 | 6.5 | 120 kg/km | |||
| 4160802 | 10 | blue | Ring | 100 | 6.5 | 120 kg/km | |||
| 4160803 | 10 | brown | Ring | 100 | 6.5 | 120 kg/km | |||
| 4160804 | 10 | red | Ring | 100 | 6.5 | 120 kg/km | |||
| 4160805 | 10 | white | Ring | 100 | 6.5 | 120 kg/km | |||
| 4160806 | 10 | grey | Ring | 100 | 6.5 | 120 kg/km | |||
| 4160809 | 10 | orange | Ring | 100 | 6.5 | 120 kg/km | |||
| 4160810 | 10 | yellow | Ring | 100 | 6.5 | 120 kg/km | |||
| 4160811 | 10 | green | Ring | 100 | 6.5 | 120 kg/km | |||
| 4160814 | 10 | dark blue | Ring | 100 | 6.5 | 120 kg/km | |||
| 4160826 | 10 | blue/white | Ring | 100 | 6.5 | 120 kg/km | |||
| 4160844 | 10 | white/blue | Ring | 100 | 6.5 | 120 kg/km | |||
| 4160900 | 16 | green/yellow | Ring | 100 | 8.6 | 185 kg/km | |||
| 4160901 | 16 | black | Ring | 100 | 8.6 | 185 kg/km | |||
| 4160902 | 16 | blue | Ring | 100 | 8.6 | 185 kg/km | |||
| 4160903 | 16 | brown | Ring | 100 | 8.6 | 185 kg/km | |||
| 4160904 | 16 | red | Ring | 100 | 8.6 | 185 kg/km | |||
| 4160905 | 16 | white | Ring | 100 | 8.6 | 185 kg/km | |||
| 4160906 | 16 | grey | Ring | 100 | 8.6 | 185 kg/km | |||
| 4160909 | 16 | orange | Ring | 100 | 8.6 | 185 kg/km | |||
| 4160910 | 16 | yellow | Ring | 100 | 8.6 | 185 kg/km | |||
| 4160911 | 16 | green | Ring | 100 | 8.6 | 185 kg/km | |||
| 4160914 | 16 | dark blue | Ring | 100 | 8.6 | 185 kg/km | |||
| 4161000 | 25 | green/yellow | Ring | 100 | 9.8 | 260 kg/km | |||
| 4161001 | 25 | black | Ring | 100 | 9.8 | 260 kg/km | |||
| 4161002 | 25 | blue | Ring | 100 | 9.8 | 260 kg/km | |||
| 4161003 | 25 | brown | Ring | 100 | 9.8 | 260 kg/km | |||
| 4161004 | 25 | red | Ring | 100 | 9.8 | 260 kg/km | |||
| 4161005 | 25 | white | Ring | 100 | 9.8 | 260 kg/km | |||
| 4161006 | 25 | grey | Ring | 100 | 9.8 | 261 kg/km | |||
| 4161009 | 25 | orange | Ring | 100 | 9.8 | 260 kg/km | |||
| 4161010 | 25 | yellow | Ring | 100 | 9.8 | 260 kg/km | |||
| 4161011 | 25 | green | Ring | 100 | 9.8 | 260 kg/km | |||
| 4161100 | 35 | green/yellow | Ring | 100 | 11.3 | 360 kg/km | |||
| 4161101 | 35 | black | Ring | 100 | 11.3 | 360 kg/km | |||
| 4161102 | 35 | blue | Ring | 100 | 11.3 | 360 kg/km | |||
| 4161104 | 35 | red | Ring | 100 | 11.3 | 360 kg/km | |||
| 4161105 | 35 | white | Ring | 100 | 11.3 | 360 kg/km | |||
| 4161106 | 35 | grey | Ring | 100 | 11.3 | 360 kg/km | |||
| 4161111 | 35 | green | Ring | 100 | 11.3 | 360 kg/km | |||
| 4161200 | 50 | green/yellow | Ring | 100 | 13.5 | 535 kg/km | |||
| 4161201 | 50 | black | Ring | 100 | 13.5 | 535 kg/km | |||
| 4161202 | 50 | blue | Ring | 100 | 13.5 | 535 kg/km | |||
| 4161211 | 50 | green | Ring | 100 | 13.5 | 535 kg/km | |||
| 4161300 | 70 | green/yellow | Ring | 100 | 15.6 | 735 kg/km | |||
| 4161301 | 70 | black | Ring | 100 | 15.6 | 735 kg/km | |||
| 4161400 | 95 | green/yellow | Ring | 100 | 17.8 | 930 kg/km | |||
| 4161401 | 95 | black | Ring | 100 | 17.8 | 930 kg/km | |||
| 4161402 | 95 | blue | Ring | 100 | 17.8 | 930 kg/km | |||
| 4161500 | 120 | green/yellow | Ring | 100 | 19.4 | 1160 kg/km | |||
| 4161501 | 120 | black | Ring | 100 | 19.4 | 1160 kg/km | |||
| 4161502 | 120 | blue | Ring | 100 | 19.4 | 1285 kg/km |




