ÖLFLEX® POWER LV (N)2XYRY SC 1x50 BK
Power cables; 1x50 RM; U0/U: 0,6/1 kV; Bare Copper; PVC; Fixed Installation
RM85,135.00 MYR
/
Sold out
Inclusive of tax



ÖLFLEX® POWER LV (N)2XYRY SC 1x50 BK
Power cables; 1x50 RM; U0/U: 0,6/1 kV; Bare Copper; PVC; Fixed Installation
RM85,135.00 MYR
/
Sold out
Inclusive of tax
ÖLFLEX® POWER LV (N)2XYRY SC 1x50 BK
RM170.27 MYR
/

ÖLFLEX® POWER LV (N)2XYRY SC 1x50 BK
RM170.27 MYR
/
×
Meters
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
XLPE-insulated, PVC-sheathed, low voltage power cable, with 600/1000V nominal voltage
Extra mechanical protection due to aluminium armour
Flame retardant according to IEC 60332-1-2; reduces the risk of flame propagation and high smoke density in the event of a fire
Multi-stranded wire according to IEC 60228 CI.2
Good flexibility due to minimum bending radius of 10 x cable diameter.
Applications
For main power distribution and lighting circuits in residential and commercial areas
For use in power and control circuits and telecommunication power supply systems
Suitable for fixed installations in environments with ambient temperatures between -40°C to +90°C
Suitable for outdoor applications due to UV-resistant outer sheath
Suitable for direct burial installations and in air or ducts.
Technical Attributes
General Information
| Product type | Power cables |
| Brand | ÖLFLEX® |
| Copper index | 450.000 kg/km |
| Weight | 1107 kg/km |
Electrical Characteristics
| Nominal voltage | U0/U: 0,6/1 kV AC rms according to IEC |
| Test voltage | 3.5 kV |
Product Design
| Conductor abbreviation | 1x50 RM |
| Shape of cable | Round |
| Outer sheath colour | black |
| Conductor design | IEC 60228 class 2: multi-wire |
| Nominal outer diameter | 19.0 mm |
| Conductor material | Bare copper |
| Insulation colour | natural |
| Conductor shape | Round |
| Number of cores | 1 |
| Nominal conductor cross-section (metric) | 50 mm² |
| Core insulation basic material | Cross-linked polyethylene |
| Conductor count/size | 1x50 |
| Basic material of outer sheath | Polyvinylchloride |
| Including protective earth |
|
| Core insulation basic material, short form | XLPE |
| Shielded |
|
| Basic material of outer sheath, short form | PVC |
Product Characteristics
| Flame-retardant |
|
| Application area | Fixed installation |
| Oil-resistant |
|
| Temperature, fixed installation min | -40 |
| Temperature, fixed installation max | 90 |
| UV-resistant |
|
| Temperature, fixed installation | -40 °C to 90 °C max. conductor temperature |
| Flame retardance according to | IEC 60332-1-2 |
| UV-resistant according to | EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use) |
| Suitable for underground installation | direct, in cable trench, in protective cable conduit |
| For torsional load |
|
| Halogenfree |
|
Certifications and Standards
| HAR-certified |
|
| CE marked |
|
| VDE certified |
|
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® POWER LV (N)2XYRY SC
| Article number | Conductor abbreviation | Imp outer dia cable sheath min | Min. outer diameter | Imp outer diam cable sheath max | Max. outer diameter | Copper index calc export | Weight |
|---|---|---|---|---|---|---|---|
| 3800315 | 1x25 RM | 645 kg/km | |||||
| 3800316 | 1x35 RM | 888 kg/km | |||||
| 3800317 | 1x50 RM | 1107 kg/km | |||||
| 3800318 | 1x70 RM | 1418 kg/km | |||||
| 3800319 | 1x95 RM | 1913 kg/km | |||||
| 3800320 | 1x120 RM | 2275 kg/km | |||||
| 3800321 | 1x150 RM | 2718 kg/km | |||||
| 3800322 | 1x185 RM | 3245 kg/km | |||||
| 3800323 | 1x240 RM | 4021 kg/km | |||||
| 3800324 | 1x300 RM | 5141 kg/km | |||||
| 3800325 | 1x400 RM | 6474 kg/km | |||||
| 3800326 | 1x500 RM | 7872 kg/km | |||||
| 3800327 | 1x630 RM | 10177 kg/km | |||||
| 3800328 | 1x800 RM | 12494 kg/km | |||||
| 3800329 | 1x1000 RM | 15268 kg/km |





