AB-C5-M12FS-PB-TR-SH
Terminating resistor; PROFIBUS DP; M 12; Socket; Shielded: Yes


AB-C5-M12FS-PB-TR-SH
Terminating resistor; PROFIBUS DP; M 12; Socket; Shielded: Yes
AB-C5-M12FS-PB-TR-SH
RM121.44 MYR
/

AB-C5-M12FS-PB-TR-SH
RM121.44 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Certificate
Benefits
Cost efficient termination of a bus systems, Space-saving due to compact dimensions, Robust design
Applications
Mechanical and plant engineering
Technical Attributes
General Information
| Product type | Terminating resistor |
| valid fieldbus or Ethernet system | PROFIBUS DP |
| Delivery Unit | 1.000 |
| Weight | 0.034 kg |
Electrical Characteristics
Product Design
| With thread |
|
| Connector housing angle | 180 |
| Coded |
|
| Number of contacts | 5 |
| Design connector housing | Straight |
| Connector type | Socket |
| Connector format | M 12 |
| Status indication |
|
| Shielded |
|
| Coding type | B-coded |
Product Characteristics
| UV-resistant |
|
| Vibration protection |
|
Certifications and Standards
| UL listed |
|
| CE marked |
|
| cUR recognized |
|
| UL recognized |
|
| cUL listed |
|
| CSA certified |
|
| EAC certification number | Отказное письмо № 39 |
| EAC-certified | Not required |
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.




