Cables for standard applications
Cables for standard applications
Our ÖLFLEX® power and control cables for standard applications provide outstanding services in many areas. Due to their usually non-application-related properties, they are useful in many places. In this product group you will find a comprehensive selection of PVC sheathed cables with coloured or numbered cores – many of which are approved for international markets.
What are cables for standard applications
Cables for standard applications are power and control cables with a simple design that are designed for a wide range of applications. The behaviour of these cables is relatively unspectacular in terms of their mechanical, chemical or temperature resistance, as well as their fire properties. It is precisely because they were not specially developed for one or the other application that they are suitable for a very wide range of applications.
Where are cables for standard applications used?
Our cables for standard applications are usually installed fixed or occasionally moved in industrial applications. This often happens on cable trays. These cable types often take over the wiring of machines and control cabinets or wired control circuits, both inside machines and across systems. Thanks to their fine-wire stranded conductors (class 5), they are also used as an easy-to-install alternative to installation cables (class 1 or 2), which can also be used to achieve narrower bending radii.
Even in standard applications, safe, reliable, durable and easy to handle products are required!
Quick view ÖLFLEX® CLASSIC 100 450/750V 3G70
Article No.: 0010306
Quick view ÖLFLEX® CLASSIC 100 450/750V 3G50
Article No.: 0010305
Quick view ÖLFLEX® CLASSIC 100 450/750V 3G35
Article No.: 0010304
Quick view ÖLFLEX® CLASSIC 100 450/750V 3G25
Article No.: 0010303
Quick view ÖLFLEX® CLASSIC 100 450/750V 3G16
Article No.: 0010302
Quick view ÖLFLEX® CLASSIC 100 450/750V 3G10
Article No.: 0010301
Quick view ÖLFLEX® CLASSIC 100 300/500V 10G0,75
Article No.: 0010029
Quick view ÖLFLEX® CLASSIC 100 300/500V 8G0,75
Article No.: 0010027
Quick view ÖLFLEX® CLASSIC 100 300/500V 9G0,75
Article No.: 0010028
Quick view ÖLFLEX® CLASSIC 100 300/500V 6G0,75
Article No.: 0010025
Quick view ÖLFLEX® CLASSIC 100 300/500V 7G0,75
Article No.: 0010026
Quick view ÖLFLEX® CLASSIC 100 300/500V 5G0,75
Article No.: 00100244
Quick view ÖLFLEX® CLASSIC 100 300/500V 4G0,75
Article No.: 00100234
Quick view ÖLFLEX® CLASSIC 100 300/500V 2X0,75
Article No.: 00100214
Quick view ÖLFLEX® CLASSIC 100 300/500V 3G0,75
Article No.: 00100224-