Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view SILVYN® ELR SMOOTH 26.5X33.1 OG 30M
Article No.: 61751604
Quick view SILVYN® ELR SMOOTH 21.0X26.4 OG 30M
Article No.: 61751603
Quick view SILVYN® ELR SMOOTH 10.0X14.2 OG 30M
Article No.: 61751600
Quick view SILVYN® ELR SMOOTH 16.0X21.1 OG 30M
Article No.: 61751602
Quick view SILVYN® ELR SMOOTH 12.0X17.8 OG 30M
Article No.: 61751601
Quick view SILVYN® ELÖ SMOOTH 40.0X47.9 GN 30M
Article No.: 61751681
Quick view SILVYN® ELÖ SMOOTH 35.4X41.8 GN 30M
Article No.: 61751671
Quick view SILVYN® ELÖ SMOOTH 16.0X21.1 GN 30M
Article No.: 61751631
Quick view SILVYN® ELÖ SMOOTH 21.0X26.4 GN 30M
Article No.: 61751641
Quick view SILVYN® ELÖ 50.0X57.0 GN 30M
Article No.: 61751690
Quick view SILVYN® SHRINK BRAID PET 70-35 MM
Article No.: 61721274
Quick view SILVYN® SHRINK BRAID PET 50-25 MM
Article No.: 61721273
Quick view SILVYN® SHRINK BRAID PET 30-15 MM
Article No.: 61721272
Quick view SILVYN® SHRINK BRAID PET 25-12 MM
Article No.: 61721271
Quick view SILVYN® SHRINK BRAID PET 12-6 MM
Article No.: 61721270-