Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view SILVYN® EL 28.0X33.5 SGY 30M
Article No.: 61747410
Quick view SILVYN® EL 35.0X41.0 SGY 30M
Article No.: 61747420
Quick view SILVYN® EL 25.0X30.5 SGY 30M
Article No.: 61747400
Quick view SILVYN® EL 22.0X27.5 SGY 30M
Article No.: 61747390
Quick view SILVYN® EL 16.0X21.0 SGY 30M
Article No.: 61747380
Quick view SILVYN® EL 10.0X14.5 SGY 30M
Article No.: 61747360
Quick view SILVYN® EL 12.0X16.5 SGY 30M
Article No.: 61747370
Quick view SILVYN® BRAID PA6 NW 20 18.0-26.0 / 250M
Article No.: 61721269
Quick view SILVYN® BRAID PA6 NW 16 14.0-24.0 / 400M
Article No.: 61721268
Quick view SILVYN® BRAID PA6 NW 12 10.0-14.0 / 500M
Article No.: 61721267
Quick view SILVYN® BRAID PA6 NW 06 4.0-10.0 / 750M
Article No.: 61721266
Quick view SILVYN® BRAID PA6 NW 40 32.0-42.0 / 5M
Article No.: 61721265
Quick view SILVYN® BRAID PA6 NW 30 26.0-34.0 / 10M
Article No.: 61721264
Quick view SILVYN® CNP 2" 52.4X66.6 OG
Article No.: 61722320
Quick view SILVYN® CNP 1 1/4'' 31.5X46.0 OG
Article No.: 61712910-