Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view SILVYN® CNP 1 1/2'' 40.4X52.4 OG
Article No.: 61722270
Quick view SILVYN® CNP 3/8'' 12.6X19.4 OG
Article No.: 61712930
Quick view SILVYN® CNP 1'' 26.5X36.3 OG
Article No.: 61712460
Quick view SILVYN® ELT SMOOTH 16.0X21.1 BU 30M
Article No.: 61751721
Quick view SILVYN® ELT SMOOTH 12.0X17.8 BU 30M
Article No.: 61751711
Quick view SILVYN® ELT SMOOTH 10.0X14.2 BU 30M
Article No.: 61751701
Quick view SILVYN® ELT 50.0X57.2 BU 30M
Article No.: 61751780
Quick view SILVYN® ELT 40.0X46.4 BU 30M
Article No.: 61751770
Quick view SILVYN® ELT 25.0X30.5 BU 30M
Article No.: 61751740
Quick view SILVYN® ELT 35.0X41.0 BU 30M
Article No.: 61751760
Quick view SILVYN® ELT 28.0X33.5 BU 30M
Article No.: 61751750
Quick view SILVYN® ELT 10.0X14.5 BU 30M
Article No.: 61751700
Quick view SILVYN® ELT 22.0X27.5 BU 30M
Article No.: 61751730
Quick view SILVYN® ELT 12.0X16.5 BU 30M
Article No.: 61751710
Quick view SILVYN® ELT 16.0X21.0 BU 30M
Article No.: 61751720-