Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view SILVYN® FG 2" 51.6X59.9 BU 15M
Article No.: 55503292
Quick view SILVYN® FG 1 1/2" 40.3X47.8 BU 15M
Article No.: 55503291
Quick view SILVYN® FG 3/4" 21.0X26.4 BU 30M
Article No.: 55503288
Quick view SILVYN® FG 1" 26.5X33.1 BU 30M
Article No.: 55503289
Quick view SILVYN® FG 1 1/4" 35.1X41.8 BU 15M
Article No.: 55503290
Quick view SILVYN® FG 1/2" 16.0X21.1 BU 30M
Article No.: 55503287
Quick view SILVYN® FG 3/8" 12.6X17.8 BU 30M
Article No.: 55503286
Quick view SILVYN® FG 2" 51.6X59.9 WH 15M
Article No.: 55503285
Quick view SILVYN® LCG-M 16X1.5/2
Article No.: 55503222
Quick view SILVYN® LCG-M 16X1.5/1
Article No.: 55503221
Quick view SILVYN® LCG-M 12X1.5
Article No.: 55503220
Quick view SILVYN® HIPROJACKET AMG M63X1.5 NPB
Article No.: 55503522
Quick view SILVYN® HIPROJACKET AMG M50X1.5 NPB
Article No.: 55503521
Quick view SILVYN® HIPROJACKET AMG M32X1.5 NPB
Article No.: 55503519
Quick view SILVYN® HIPROJACKET AMG M40X1.5 NPB
Article No.: 55503520-