Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.
Quick view SILVYN® LGF-2-M 20X1.5/2
Article No.: 55502022
Quick view SILVYN® LGF-2-M 20X1.5/1
Article No.: 55502021
Quick view SILVYN® LGF-2-M 16X1.5/2
Article No.: 55502002
Quick view SILVYN® LGF-2-M 12X1.5
Article No.: 55501981
Quick view SILVYN® LGF-2-M 16X1.5/1
Article No.: 55502001
Quick view SILVYN® LGES M63X1.5 NPB
Article No.: 55503498
Quick view SILVYN® LGES M50X1.5 NPB
Article No.: 55503497
Quick view SILVYN® LGES M40X1.5 NPB
Article No.: 55503496
Quick view SILVYN® LGES M32X1.5 NPB
Article No.: 55503495
Quick view SILVYN® LGES M25X1.5 NPB
Article No.: 55503494
Quick view SILVYN® LGES M16X1.5/2 NPB
Article No.: 55503491
Quick view SILVYN® LGES M20X1.5/1 NPB
Article No.: 55503492
Quick view SILVYN® LGES M12X1.5 NPB
Article No.: 55503489
Quick view SILVYN® LGEF M50X1.5 NPB
Article No.: 55503176
Quick view SILVYN® LGEF M40X1.5 NPB
Article No.: 55503175-