Cable Protection and Guiding Systems
Cable protection and guiding systems
Cable protection and guiding systems at LAPP consist of a protective conduit, a conduit gland and the corresponding accessories. They protect cables perfectly against dust, moisture, mechanical, thermal or chemical influences. Our flexible protective conduits are made of plastic, galvanised steel, stainless steel or a combination of these materials. The portfolio also includes parallel corrugated protective conduits, large-scale protective conduits or resealable protective conduits, hoses with a liquid-tight sheath and protective conduit systems for special applications, e.g. in the F&B sector or e-mobility. The tools and accessories allow for quick and easy assembly.
What are cable protection and guiding systems?
A cable protection and guiding system offers you the opportunity to additionally protect your cables and wires and to guide them securely.
At LAPP, this refers to flexible protective conduits.
This guide provides you with information about protective conduits and corresponding accessories for applications according to DIN EN IEC 61386-23 (VDE 0605-23:2021-12): Flexible electrical conduit systems. Our cable protection products do not include pneumatic or hydraulic hoses.
Note: We offer cable protection and cable guiding systems for automated applications in the form of assembled cable chains under the product name SILVYN® CHAIN.

Quick view SILVYN® HIPROJACKET AMG M25X1.5 NPB
Article No.: 55503518
Quick view SILVYN® HIPROJACKET AMG M20X1.5 NPB
Article No.: 55503517
Quick view SILVYN® HIPROJACKET AMG M16X1.5 NPB
Article No.: 55503516
Quick view SILVYN® COMPACT NPT 1 1/2" NPB
Article No.: 61803837
Quick view SILVYN® COMPACT NPT 1 1/4" NPB
Article No.: 61803836

Quick view SILVYN® COMPACT NPT 2" NPB
Article No.: 61803838
Quick view SILVYN® COMPACT NPT 1" NPB
Article No.: 61803835
Quick view SILVYN® COMPACT NPT 3/4" NPB
Article No.: 61803834
Quick view SILVYN® COMPACT NPT 1/2" NPB
Article No.: 61803833
Quick view SILVYN® COMPACT NPT 1/2" - 3/8" NPB
Article No.: 61803832
Quick view SILVYN® HCX 2'' 51.6X59.9 BK 15M
Article No.: 61744244
Quick view SILVYN® HCX 1 1/2'' 40.3X47.8 BK 15M
Article No.: 61744242
Quick view SILVYN® HCX 1 1/4'' 35.1X41.8 BK 15M
Article No.: 61744240
Quick view SILVYN® HCX 3/4'' 21.0X26.4 BK 30M
Article No.: 61744230
Quick view SILVYN® HCX 1'' 26.5X33.1 BK 30M
Article No.: 61744231-