CE5092
Fibre optic cable tool;

CE5092
Fibre optic cable tool;
CE5092
RM1,065.35 MYR
/
CE5092
RM1,065.35 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Benefits
Sturdy and handy design
With rotary knob for individual adjustment of the crimp strength
Locking mechanism provides protection against unintentional opening.
Applications
For creating a secure crimp connection between a RJ45 connector and a four-pair data cable
For use with the crimpable data connectors EPIC® DATA RJ45 crimp and RJ45 Hirose.
Technical Attributes
General Information
| Delivery Unit | 1.000 |
| Weight | 0.524 kg |
Electrical Characteristics
Product Design
Product Characteristics
Certifications and Standards
Documentation
Downloads
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Crimping tools
| Article number | For cross-section (min.) | For cross-section (max.) | Crimping profile |
|---|---|---|---|
| CE5092 |