FLEXIMARK® SMC blank 9,9-75, 50/pack
Embossing label; Overall width: 75mm; Overall height: 9.9mm; Stainless steel

FLEXIMARK® SMC blank 9,9-75, 50/pack
Embossing label; Overall width: 75mm; Overall height: 9.9mm; Stainless steel
FLEXIMARK® SMC blank 9,9-75, 50/pack
RM238.09 MYR
/

FLEXIMARK® SMC blank 9,9-75, 50/pack
RM238.09 MYR
/
Payment & Security
Your payment information is processed securely. We do not store credit card details nor have access to your credit card information.
Product characteristics
Technical Attributes
General Information
| Product type | Embossing label |
| Printing procedure | Embossing |
| Printable with | Embossing machine |
| Packaging type | Bag |
| Brand | FLEXIMARK® |
| Marking for | Cores, Cables, Conduits, Components |
| Pieces per PU | 50 |
| Installation type | with cable ties, screw |
| Delivery Unit | 1.000 |
| Weight | 0.12 kg |
Electrical Characteristics
Product Design
| Label material | Stainless steel |
| Overall width | 75 |
| Colour | metal |
| Total height | 9.9 |
| Label type | Cable label |
| Material | Stainless steel |
| Labelling | without |
Product Characteristics
| Flame-retardant |
|
| Oil-resistant |
|
| Acid-resistant |
|
| Waterproof |
|
| Chemical resistant |
|
| Alkali-resistant |
|
| UV-resistant |
|
| salt water resistant |
|
| Oil resistance according to | Achilles JQS |
| Halogenfree |
|
Certifications and Standards
| Ecolab certified |
|
| UL listed |
|
| CE marked |
|
| UL recognized |
|
Documentation
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
- Trade product, not a LAPP product.



